×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109743270, Entry date: 04/10/2018
(8)
Rate

Configuring a SINAMICS S120 with Startdrive

  • Entry
  • Associated product(s)
With the program "SINAMICS Startdrive V15" it is possible to configure a SINAMICS S120 drive in TIA Portal V15.

SIMATIC S7-1500 CPUs support the connection of drives as speed axis or positioning axis via PROFINET, PROFIBUS or via an analog drive connection. As of TIA Portal V15, it is additionally possible to configure a SINAMICS S120 drive in a TIA Portal V15 program using the “SINAMICS Startdrive V15” software and to operate it by means of Motion Control instructions.


In this application example, a SINAMICS S120 drive is operated as position-controlled drive. This drive shall serve as master axis for a second drive configured with gear synchronization. The drives are configured using "SINAMICS Startdrive V15".

Download
  Documentation (2,3 MB)
 Registrierung notwendig  TIA Portal V15 project (685,2 KB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit