×
Siemens Industry Online Support
Siemens AG
Entry type: Download, Entry ID: 109743551, Entry date: 01/08/2019
(4)
Rate

SIPROTEC 4 - 7SJ61 - Device Driver

  • Entry
  • Associated product(s)
Firmware and device driver for SIPROTEC 4 7SJ61 V4.96 and previous versions


SIPROTEC 4 7SJ61 Device Driver and Firmware

VersionArticleDownloads
V4.96 Device Driver  Registrierung notwendig  7SJ61x V4.96 with Help / from DIGSI 4.92 (23,5 MB) 
 Firmware  Registrierung notwendig  Setup 7SJ61x V4.96.02 (1,7 MB) 

SHA2 Checksum for verifying integrity of the provided firmware files (Navigate to Downloads > Software > File Integrity Verification)

SIPROTEC 4 7SJ61 Protocols

 Registrierung notwendig  Installation of Communication Modules (225,9 KB) 
 Registrierung notwendig  Which Protocols in which Relays? (23,1 KB)
 Registrierung notwendig  Ordering Information for Communication Modules (39,8 KB)

DNP3

DNP3.0 Communication protocol

 Registrierung notwendig   Mapping Files V1.00.01 - Readme (2,6 KB)
 Registrierung notwendig  Mapping Files - Module versions for 7SJ61...7SJ65, 6MD63 (31,7 KB) 
 Registrierung notwendig  Mapping Files V1.00.01 (61,7 KB) 
 Registrierung notwendig  Update up to Module-HW 03 - Setup 7SJ61x DNP V1.01.01 (363,8 KB) 
 Registrierung notwendig  Update for Module-HW 04 and up to Device-HW /EE only - Setup 7SJ61x DNP V4.06.01 (508,9 KB) 
 Registrierung notwendig  Update up to Module-HW 03 - Setup 7SJ61x DNP V2.04.01 (480,7 KB) 
 Registrierung notwendig  Update for Module-HW 04 and from Device-HW /FF only - Setup 7SJ61x DNP ACP2 V4.04.01 Load210 (509,1 KB) 
 Registrierung notwendig  Update for Module-HW 04 and from Device-HW /FF only - Setup 7SJ61x DNP ACP2 V4.06.01 (509,1 KB)

DNP3 TCP

EN100 Communication Module - Protocols

IEC 61850

EN100 Communication Module - Protocols

Modbus RTU

 Registrierung notwendig  Update up to Module-HW 03 - Setup 7SJ61x MODBUS V1.00.03 (311,9 KB) 
 Registrierung notwendig  Update for Module-HW 04 and up to Device-HW /EE only - Setup 7SJ61x MODBUS V4.00.05 (449,9 KB) 
 Registrierung notwendig  Update up to Module-HW 03 - Setup 7SJ61x MODBUS V2.00.05 (451,1 KB) 
 Registrierung notwendig  Update up to Module-HW 03 - Setup 7SJ61x MODBUS V3.01.01 (453,9 KB) 
 Registrierung notwendig  Update for Module-HW 04 and from Device-HW /FF only - Setup 7SJ61x DNP ACP2 V4.00.05 Load210 (459,9 KB) 
 Registrierung notwendig  Module versions for 7SJ61...7SJ65, 6MD63 (26,8 KB)

PROFIBUS DP

 Registrierung notwendig  Update up to Module-HW 03 - Setup 7SJ61x PB-DP V4.01.18 (315,3 KB)  
 Registrierung notwendig  Update for Module-HW 04 and up to Device-HW /EE only - Setup 7SJ61x PB-DP V4.03.01 (462,1 KB)  
 Registrierung notwendig  Update up to Module-HW 03 - Setup 7SJ61x PB-DP V2.00.05 (450,6 KB) 
 Registrierung notwendig  Update for Module-HW 04 and from Device-HW /FF only - Setup 7SJ61x PB-DP ACP2 V4.03.01 Load210 (464,9 KB) 
 Registrierung notwendig  Update up to Module-HW 03 - Setup 7SJ61x PB-DP V3.05.01 (447,8 KB) 
 Registrierung notwendig  PROFIBUS DP - GSD-File V3.00 (31,7 KB) 
 Registrierung notwendig  Module versions for 7SJ61...7SJ65, 6MD63 (40,9 KB)
 Registrierung notwendig   Mapping Files V2.01.01 - Readme (1,2 KB)
 Registrierung notwendig  Mapping Files V2.01.01 (69,5 KB) 

PROFIBUS FMS

 Registrierung notwendig  Update for Module-HW 04 and up to Device-HW /EE only - Setup 7SJ61x PB-FMS V2.03.01 (452,5 KB) 
 Registrierung notwendig  Update up to Module-HW 03 - Setup 7SJ61x PB-FMS V1.05.01 (478,8 KB) 
 Registrierung notwendig  Update for Module-HW 04 and from Device-HW /FF only - Setup 7SJ61x PB-FMS ACP2 V2.03.01 Load210 (455,1 KB) 

PROFINET IO

EN100 Communication Module - Protocols

redundant IEC 60870-5-103

 Registrierung notwendig  Update for Module-HW 04 and from Device-HW /FF only - Setup 7SJ61x IEC60870-5-103 ACP2 V1.03.03 (533,3 KB) 
 Registrierung notwendig  Update for Module-HW 04 and from Device-HW /FF only - Setup IEC60870-5-103 ACP2 V1.05.00 (1,1 MB)

Installation Remarks

A detailed description of firmware and configuration updates can be found here:

Service Information for update of Parameter Sets
Service Information for DIGSI 4 and FW Update
 Registrierung notwendig  Service Information for FW V4.7x and higher (10,5 KB) 

Previous Versions

Please note respective disclaimer in section "Terms of Use" below.

VersionArticleDownloads
V4.95 Device Driver  Registrierung notwendig  7SJ61x V4.95 without Help / from DIGSI 4.86 (4,2 MB) 
  Registrierung notwendig  7SJ61x V4.95 with Help / from DIGSI 4.86 (23,4 MB) 
 Firmware  Registrierung notwendig  Setup 7SJ61x V4.95.00 (1,6 MB) 
 Readme OSS  Registrierung notwendig  ReadmeOSS_SIPROTEC4_7SJ6x_V04.95.html (7,8 KB) 

SHA2 Checksum for verifying integrity of the provided firmware files (Navigate to Downloads > Software > File Integrity Verification) 

DIGSI 4 Full Version (incl. Service Packs & released Device Drivers)

Previous firmware versions

Terms of Use

Reservation regarding future software downloads

The Software offered for download is currently provided free of charge. For the future, Siemens reserves the right to provide the Software against payment of a royalty fee.

General License Conditions

 Registrierung notwendig  EM_DG_General_License_Conditions_Software_10_2015.pdf (142,4 KB) 

Third Party Software - Terms of License and Copyright

Open Source Software:
Among other things, this product contains Open Source Software that was developed by third parties. The Open Source Software included with this product and the relevant Open Source Software license agreement can be found in Readme_OSS. The Open Source Software program is protected by copyright. You are permitted to use the Open Source Software according to the Open Source Software license agreement.
You can download the Readme_OSS file here:
 Registrierung notwendig  ReadmeOSS-SIPROTEC4_7SJ6x_V4.96.html (33,5 KB)

Special Information for Resellers

The information and the license terms in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

Disclaimer regarding use of previous software versions

Siemens’ products and solutions undergo continuous development to remain leading in many fields of technology and to represent the state of the art. Siemens strongly recommends to apply product updates as soon as available and to always use the latest product versions.

Use of product versions that are no longer supported, and failure to apply latest updates may increase customer’s exposure to system degradation. By downloading unsupported product version the customer confirms that he operates this outdated product version at his own risk and responsibility and with full awareness of potential risks and consequences and confirms his conscious decision to abandon the enhancements available only with the current version as listed in [1]. The customer has read that he should actively plan the upgrade of his installed base to the latest supported product versions.

The Customer hereby explicitly agrees and accepts that Siemens does not cover any warranty or liability, explicitly or implicitly, regardless of any legal reason, for any damages or losses caused directly or indirectly by the use of outdated/unsupported product versions.
The Customer shall indemnify and hold Siemens harmless against any third-party claims existing or arising in this connection.

[1] Further information about Siemens ProductCERT and Siemens CERT

Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.