×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109743800, Entry date: 12/12/2016
(1)
Rate

Delivery release: powerconfig V3.7

  • Entry
  • Associated product(s)
An updated version of the commissioning and service software powerconfig V3.7 is now available for download. powerconfig is available free of charge via the Siemens Service & Support Portal. powerconfig V3.7 contains add-ons and all functions of powerconfig V3.6.

powerconfig_Screenshot


powerconfig version V3.7 supports all electronic components of the SENTRON product family, including 3VA2 molded case circuit breakers, along with 3VA molded case circuit breakers with UL certification (3VA6). Please refer to the separate notifications for availability of these particular products.

powerconfig version V3.7 supports all communication-capable components of the SENTRON product family, like the PAC Expansion Module I(N)/I(DIFF)/Analog for PAC4200 and PAC3200.

powerconfig V3.7 supports the following new functions:

  • Support of test device TD500 with firmware V4.1 and communication module COM060 with firmware V4.1
  • By printing parameters of the entire project or of entire device groups, the documentation of setting parameters becomes significantly more efficient.


powerconfig
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit