×
Siemens Industry Online Support
Siemens AG
Entry type: Application example, Entry ID: 109743977, Entry date: 05/24/2018
(4)
Rate

SINAMICS V: Acyclic communication between SIMATIC S7-1500 and SINAMICS V90 via PROFINET

  • Entry
  • Associated product(s)
Basic application example for acyclic communication of a SIMATIC S7-1500 using different function block variations to a SINAMICS V90 via PROFINET

The acyclic communcation from a PLC to a device / drive is necessary in several use case.
Diagnostic and parametriation are 2 important use case for acyclic communication.
The available function block variations are described in the following document in combination with the drive SINAMICS V90.

Downloads for TIA Portal V15
  Documentation (1,5 MB) 
 Registrierung notwendig  Acyclic_communication_between_S7-1500_and_V90_PN_V15.zip (624,7 KB)
 Registrierung notwendig  Acyclic_communication_between_S7-1500_with_V90_PN_via_SINA_PARA_V15.zip (4,0 MB)
 Registrierung notwendig  Acyclic_communication_between_S7-1500_with_V90_PN_via_LAcycCom_Library_V15.zip (5,7 MB)

Downloads for TIA Portal V13 und V14
  Documentation (1,0 MB)
 Registrierung notwendig  Acyclic_communication_between_S7-1500_and_V90_PN.zip (3,5 MB)
 Registrierung notwendig  Acyclic_communication_between_S7-1500_with_V90_PN_via_SINA_PARA.zip (4,6 MB)
 Registrierung notwendig  Acyclic_communication_between_S7-1500_with_V90_PN_via_LAcycCom_Library.zip (5,1 MB)


Additional Keywords
 
motioncontrol_apc_applications

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.