×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109744096, Entry date: 01/16/2017
(2)
Rate

 Firmware Download for SCALANCE X-200IRT, V5.3.0

  • Entry
  • Associated product(s)
The SCALANCE X-200IRT firmware update V5.3.0 incl. GSDML files can be downloaded without charge from Product Support.

CAUTION:

  • Due to a changed commissioning protocol, IP address assignment with PST < V4.2 is no longer possible. You can find the current version of PST here: 19440762

  • Switches with FW versions before V5.1x must be upgraded to FW V5.2 prior to the upgrade.


Functional extensions:

  • Support for modules SCALANCE XF204-2BA IRT, 6GK5204-2AA00-2BD2

  • The HTTP protocol can be disabled.

  • Update of the GSDML file.


Problem correction:

  • Improvement of the interaction with the commissioning and diagnostics tool PRONETA.

  • Access to the MIB object "snPNIONameOfStation" is again possible.


Notes:

The firmware update V5.3.0 has been released for upgrading the following product versions:

Type

MLFB

Current
Firmware update file

SCALANCE X204IRT
SCALANCE X202-2IRT
SCALANCE X202-2P IRT
SCALANCE X201-3P IRT
SCALANCE X200-4P IRT
SCALANCE XF204IRT
SCALANCE X202-2P IRT PRO
SCALANCE X204 IRT PRO

SCALANCE X201-3P IRT PRO

6GK5204-0BA00-2BA3
6GK5202-2BB00-2BA3
6GK5202-2BH00-2BA3
6GK5201-3BH00-2BA3
6GK5200-4AH00-2BA3
6GK5204-0BA00-2BF2
6GK5202-2JR00-2BA6
6GK5204-0JA00-2BA6

6GK5201-3JR00-2BA6

X200IRT_V5.3.0.015.fwl


GSDML for X-200IRT:Registrierung notwendig snScalanceX200gsdml.zip (84.2 KB)
The hardware and software versions listed represent the current version at the time of release.

PROFINET certification: A PROFINET certification for FW V5.3.0 is not available.
A PROFINET certified firmware for X-200IRT is available with V5.4.0.

The hardware currently available for operation with older software versions is not possible under certain circumstances and is without guarantee. Operation takes place with restriction in range of functions and fault rectification. The currently available software versions are backward compatible, which means they can also be used with older hardware versions.

We recommend operating the current hardware with the currently released software versions to avoid restriction in range of functions and fault rectification.

However, a general upgrade to the new firmware version is not required.


Third-party software - license conditions and copyright notes

You can find the copyright notes on the third-party software, especially Open Source Software, as well as applicable license conditions for this type of third-party software in the file ReadMe_OSS.

Special note for resellers

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

 Registrierung notwendig  SCALANCE_X-200IRT_Firmware_V5_3_0_161202_ReadMe.html (683,4 KB)


You can download the file here.

Registrierung notwendig X200IRT_V5p3p0p015.zip (2.8 MB)



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.