×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109744303, Entry date: 10/16/2018
(5)
Rate

SIMATIC PCS 7 Hardware Upgrade Package (HUP)

  • Entry
  • Associated product(s)
Overview and downloads for SIMATIC PCS 7 HUPs

General information

In the following, you find an overview of the Hardware Upgrade Packages (HUPs) for SIMATIC PCS 7.

An HUP includes all the files and extensions for the corresponding SIMATIC PCS 7 version, which are required to configure new modules. All the following versions and Service Packs support the relevant modules already in the standard installation.
Run the HUP file and follow the corresponding instructions given in the installation routine.



SIMATIC PCS 7 V9.0

SIMATIC PCS 7 V9.0 SP1

ModulesHUPNotes
ET 200SP HA

See entry ID 109762808 


More information can be found under the entry ID 109762808


ModulesHUPNotes
Compact Field UnitSee entry ID 109749915 

More information can be found under the entry ID 109749915

SIMATIC PCS 7 V9.0

ModulesHUPNotes
Compact Field UnitSee entry ID 109749915 More information can be found under the entry ID 109749915 



SIMATIC PCS 7 V8.2

ModulesHUPNotes
CPU 41x V7.0Registrierung notwendig PCS7_V82_HUP_0261.exe (33.5 MB)

  PCS7-HUP261-readme.pdf (202,8 KB)



SIMATIC PCS 7 V8.1

SIMATIC PCS 7 V8.1 SP1

ModulesHUPNotes
Compact FF LinkSee entry ID: 109482061More information can be found under the entry ID: 109482061



SIMATIC PCS 7 V8.0

SIMATIC PCS 7 V8.0 SP2

ModulesHUPNotes
CPU 410-5HSee entry ID: 68627630More information can be found under the entry ID: 68627630



SIMATIC PCS 7 V7.1

SIMATIC PCS 7 V 7.1 SP2

ModulesHUPNotes
ET200iSP-F modulesSee entry ID: 48687321More information can be found under the entry ID: 48687321

SIMATIC PCS 7 V 7.1 without SP

ModulesHUPNotes
Support of the HART Fast ModeSee entry ID: 36856191More information can be found under the entry ID: 36856191



SIMATIC PCS 7 V7.0

SIMATIC PCS 7 V7.0 SP3

ModulesHUPNotes
F-Modules-V1See entry ID: 42460179More information can be found under the entry ID: 42460179

SIMATIC PCS 7 V7.0 SP2

ModulesHUPNotes
F-Modules-V1See entry ID: 42460179More information can be found under the entry ID: 42460179

SIMATIC PCS 7 V7.0 SP1

ModulesHUPNotes
SM 336F, 6 F-AI HARTSee entry ID: 29000518More information can be found under the entry ID: 29000518

SM 336F, 6 F-AI HART
(without HART functionality)

See entry ID: 31481983More information can be found under the entry ID: 31481983



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit