×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109744583, Entry date: 01/26/2017
(2)
Rate

Delivery release: SIMATIC ITP1000 (Industrial Tablet PC)

  • Entry
  • Associated product(s)
Effective immediately, the new SIMATIC ITP1000 (Industrial Tablet PC) is released for delivery.

The trend in using mobile devices in manufacturing as part of Industry 4.0 remains unbroken. The new SIMATIC ITP1000 is a high-performance Tablet PC that can be used in a variety of applications thanks to its functionality. The SIMATIC ITP1000 provides the performance of SIMATIC Industrial PCs in tablet format.





The main highlights

  • No limitations in functionality: LAN, SD card reader, USB ports and RS232 – everything onboard
  • High flexibility: RFID, barcode reader (1D/2D) and camera
  • Implementation of new mobile applications and applications through high device performance.
  • Personal fit for greater productivity. Freely assignable function keys provide quick access to frequently used functions and applications
  • Easy integration into the existing IT landscape thanks to Windows operating system.
  • Touch-operated BIOS: Configure BIOS without having to connect keyboard / mouse.
  • Long-term product availability. 4.5 years marketing plus 5 years of repairs and spare parts

High flexibility for various applications

  • Configurable tablet PC hardware for the "best product fit"
  • Numerous interfaces onboard as standard: LAN, serial, USB, Mini Display Port and SD card reader
  • All options are freely selectable: RFID, 1D / 2D barcode imager, camera (single or in any combination)
  • Freely assignable function keys for greater productivity
  • The use of a notebook CPU supports even the most demanding mobile applications.

Security onboard

  • No camera allowed in production? No problem. The SIMATIC Industrial Tablet PC is also available without camera upon request.
  • Employee identification is possible with the installed RFID reader.
  • Trusted Platform Module (TPM 2.0) is state-of-the-art.
  • Kensington lock for theft prevention.
  • Interfaces (e.g. USB) can be deactivated in BIOS.

Additional advantages

  • Affordable SIMATIC software packages are available when ordering SIMATIC ITP1000 and software at the same time.
  • Optional customer-specific design and functions

Docking station

A docking station is available as optional accessory.

  • Charging option for the ITP1000 including port replicator
  • The docking station provides the following connections: USB, LAN, Display Port, DC in
  • Docking is possible with one hand






Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit