×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109744655, Entry date: 02/23/2017
(0)
Rate

Delivery release IP65 stainless steel keyboard and keyboard tray for 16:9 PRO devices

  • Entry
  • Associated product(s)
The portfolio of system components for SIMATIC HMI PRO devices (16:9) has been expanded by an IP65 stainless steel keyboard and a keyboard tray. These components are installed below the PRO device and make for convenient data entry. They are available for delivery now.

The existing IP65 stainless steel keyboard and keyboard tray for the 4:3 PRO devices in dark gray are matched in color for the new 16:9 PRO devices: Both products will be available in silver, matching the new PRO devices. These products are part of the system components for PRO devices that are only suitable for SIMATIC HMI/IPC PRO devices.


Customers can use the keyboard or the keyboard tray during commissioning or normal operation for data input or tool storage. These products can be mounted to the underside of the PRO devices.

The stainless keyboard has all-round IP65 protection and offers utmost operating convenience and a comfortable tactility. The keyboard is connected via USB port; the mouse is controlled with integrated keys. With the help of the tilting adapter, you can adjust the keyboard to the best operating position.Connection is via USB, mouse control (left and right mouse button) via integrated keys. The four arrow keys are used for navigation and work as with standard keyboard. You cannot move the mouse cursor directly, a separate mouse or a mousepad is required for this.



Color example. Original color matching the PRO basic device (color: Silver)


The keyboard tray made of powder-coated aluminum has two externally accessible USB ports that can be used to connect a keyboard, a mouse or for quick data backup on a USB stick. A closed protective cover provides all-round IP65 degree of protection for all USB ports. The tray can be adjusted vertically with the help of the tilting adapter.




Color example. Original color matching the PRO basic device (color: Silver)



Design:

The stainless steel keyboard and the keyboard tray are mounted on the bottom of the PRO device:





The figure shows an IP65 stainless steel keyboard mounted to the PRO device by means of the basic adapter. The keyboard tray is mounted the same way.

Please note:

For the SIMATIC PRO device of the type "prepared for support arm and expansion elements (round tube connection)", you must also purchase an additional basic adapter for mounting a keyboard/keyboard tray (article number: 6AV7674-1KA00-0AA0).






Additional technical and graphical data on the stainless steel keyboard and keyboard tray is available in the "Product Support" of the Industry Online Support: https://support.industry.siemens.com/cs/ww/en/view/109745038  


The following table shows the complete order overview:

Article number

Content

6AV7674-1NE00-0AA0

IP65 stainless steel keyboard for PRO devices with 16:9 display

6AV7674-1NE01-0AA0

Tool and keyboard tray for PRO devices with 16:9 display