×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 109744853, Entry date: 02/14/2017
(0)
Rate

Sales/delivery release for SIMATIC WinCC TeleControl V7.4

  • Entry
  • Associated product(s)
SIMATIC WinCC TeleControl flexibly integrates distributed stations (Remote Terminal Units) into the central visualization of the overall plant via a WAN (Wide Area Network).

Product description
The distinguishing features of SIMATIC WinCC TeleControl V7.4 compared with previous versions include the following improvements:

  • Compatibility with SIMATIC WinCC V7.4
  • Easier configuration of redundant servers

  • The automatic startup of a WinCC server is enabled by SIMATIC WinCC TeleControl V7.4 in combination with WinCC as Windows service.

An upgrade permits the upgrading of both the Engineering and Runtime software from V7.x to V7.4. with one license.

Compatibility
SIMATIC WinCC TeleControl V7.4 is released for utilization with the following products:

  • WinCC V7.4
  • Microsoft Windows 7 Ultimate/Enterprise SP1 (64-bit)

  • Microsoft Windows 7 Ultimate/Enterprise SP1 (32-bit)

  • Windows Server 2012 R2 Standard Edition (64-bit)

  • Windows Server 2008 R2 SP1 Standard Edition (64-bit)

SIMATIC WinCC TeleControl V7.4 supports three remote control protocols:

  • SINAUT ST7
  • IEC 60870-5 101/104
  • DNP 3


SIMATIC WinCC TeleControl V7.4 can be used on the following systems:
  • WinCC single-user system

  • Single or redundant WinCC Server

  • Single or redundant WinCC Server that creates an additional connection to other PLCs

Compatibility Tool
Other compatibility information for Automation and Drive Technology is available in the Compatibility Tool of the Industry Online Support athttp://www.siemens.com/kompatool.


Ordering information
SIMATIC WinCC TeleControl V7.4 - Product DesignationArticle number

SIMATIC TeleControl 7.4 for WinCC Basic Engineering
Software package with SIMATIC TeleControl for WinCC 7.4 Engineering Software, 2 languages (German, English), can be run in Windows 7 Ultimate and Enterprise 32/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit, floating license for 1 user; electronic documentation on CD/DVD, 2 languages (German, English)

Delivery
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC WinCC Data Medium Package V7.4 and "WinCC TeleControl Option V7.4" CD

6DL5000-7AA47-0XA5
SIMATIC TeleControl 7.4 for WinCC Server Runtime (6 stations)
Software package with SIMATIC TeleControl for WinCC 7.4 Runtime software, 2 languages (German, English), can be run in Windows 7 Ultimate and Enterprise 32/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit, single license for 1 user; electronic documentation on CD/DVD, 2 languages (German, English)

Delivery
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC WinCC Data Medium Package V7.4 and "WinCC TeleControl Option V7.4" CD

6DL5002-7AA47-0XA0
SIMATIC TeleControl 7.4forWinCC Server Runtime (12 stations)
Software package with SIMATIC TeleControl for WinCC 7.4 Runtime software, 2 languages (German, English), can run in Windows 7 Ultimate and Enterprise 32/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit, single license for 1 user; electronic documentation on CD/DVD, 2 languages (German, English)

Delivery
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC WinCC Data Medium Package V7.4 and "WinCC TeleControl Option V7.4" CD

6DL5002-7AB47-0XA0
SIMATIC TeleControl 7.4forWinCC Server Runtime (256 stations)
Software package with SIMATIC TeleControl for WinCC 7.4 Runtime software, 2 languages (German, English), can run in Windows 7 Ultimate and Enterprise 32/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit, single license for 1 user; electronic documentation on CD/DVD, 2 languages (German, English)

Delivery
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC WinCC Data Medium Package V7.4 and "WinCC TeleControl Option V7.4" CD

6DL5002-7AE47-0XA0
SIMATIC TeleControl 7.4 for WinCC Upgrade V7.x to V7.4
Software package with SIMATIC TeleControl for WinCC 7.4 Runtime software, 2 languages (German, English), can be run in Windows 7 Ultimate and Enterprise 32/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit, single license for 1 user; electronic documentation on CD/DVD, 2 languages (German, English)

Delivery
License Key Memory Stick, Certificate of License incl. Terms and Conditions, SIMATIC WinCC Data Medium Package V7.4 and "WinCC TeleControl Option V7.4" CD

6DL5002-7AA47-0XE0

Driver software for remote control protocols - Product DesignationArticle number
TeleControl SINAUT Driver
Runtime license for one WinCC Single Station or a WinCC Server, single license for 1 installation

Requirement
SIMATIC
TeleControl software for WinCC Server Runtime (6, 12, 256 stations)

Delivery
License Key Memory Stick, Certificate of License incl. Terms and Conditions

6DL5101-8AX00-0XB0
TeleControl DNP3 Driver
Runtime license for one WinCC Single Station or a WinCC Server, single license for 1 installation

Requirement
SIMATIC
TeleControl software for WinCC Server Runtime (6, 12, 256 stations)

Delivery
License Key Memory Stick, Certificate of License incl. Terms and Conditions

6DL5101-8EX00-0XB0
TeleControl IEC 870-5-101/-104 Driver
Runtime license for one WinCC Single Station or a WinCC Server, single license for 1 installation

Requirement
SIMATIC
TeleControl software for WinCC Server Runtime (6, 12, 256 stations)

Delivery
License Key Memory Stick, Certificate of License incl. Terms and Conditions

6DL5101-8CX00-0XB0

Customer Support
Siemens provides Service & Support in each project phase from planning and commissioning to maintenance and modernization. An overview of the complete range of services is available in the internet:

https://support.industry.siemens.com/cs/?lc=de-DE (national)
https://support.industry.siemens.com/cs/?lc=en-DE(international)

Technical Support
For SIMATIC WinCC TeleControl V7.4 you can request support from Technical Support (Hotline) for Automation and Drives via the Support Request procedure:

https://support.industry.siemens.com/My/ww/de/requests(national)
https://support.industry.siemens.com/My/ww/en/requests(international)

Further Information
For more information please get in touch with yourSIMATIC contact in your Siemens subsidiary.

Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.