×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109744957, Entry date: 02/16/2017
(0)
Rate

Updates for Simatic HMI connection box

  • Entry
  • Associated product(s)
As per February 2017 firmware update for connection box standard / advanced

The firmware update Version 5.2.1 is provided for free Download in the Industry Online Support. The firmware for Scalance X200 should also be used for the connection boxes.

A new GSDML file is not required.

The firmware update V5.2.1 has been released for upgrading the following product versions:

  • SIMATIC HMI connection box standard:     6AV2125-2AE13-0AX0
  • SIMATIC HMI connection box advanced:    6AV2125-2AE23-0AX0

Detailed information regarding the updated firmware and download is provided at:

Update connection box standard Update Site Scalance X-200

Update connection box advanced Update Site Scalance X-200 IRT


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.