×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109745002, Entry date: 02/13/2017
(1)
Rate

Delivery release USB keyboard in IP68

  • Entry
  • Associated product(s)
With immediate effect, the USB keyboard (6AV6881-0AU14-.AA0, German respectively US International layout) has been released for delivery. It replaces the keyboard (6ES7648-0CB00-0YA0).

The USB keyboard in IP68 (6AV6881-0AU14-0AA0) has been released for delivery.

As from April 28, 2017, the keyboard 6AV6881-0AU14-1AA0 (US international layout) will also be available.

Desktop USB keyboard black "new":




With immediate effect, the keyboard 6ES7648-0CB00-0YA0 has been totally discontinued, the production has been stopped.

Desktop keyboard white "old":








The successor USB keyboard has a German layout. Further, this highly rugged keyboard is also suited for harsh environments. Thanks to IP68, you can also clean this keyboard with water (dishwasher-safe). The new black coloring optimally fits into any environment. The housing material consists of ABS with antimicrobial coating. The long-stroke keys ensure an excellent tactile feeling and fatigue free writing.

Additional technical and graphical data is available in the "Product Support" of the Industry Online Support. https://support.industry.siemens.com/


The following table shows the complete order overview:

Article number

Content

Standard

6AV6881-0AU14-0AA0

Desktop keyboard (German layout)

IP68
6AV6881-0AU14-1AA0Desktop keyboard (US international layout)IP68



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.