×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109745155, Entry date: 06/16/2020
(145)
Rate

SIMATIC STEP 7 including PLCSIM V13 SP2 TRIAL Download

  • Entry
  • Associated product(s)
The Service Pack 2 for SIMATIC STEP 7 offers various improvements, including support for Windows 10.

As a registered customer, you can download the trial versions for SIMATIC STEP 7 Basic, Professional and PLCSIM V13 SP2 and test them for 21 days.

SIMATIC STEP 7 V13 SP2 contains:

  • V13 SP1 Update 9
  • V13 SP2 Update 4
  • Additional improvements:
  • Release for Windows 10


Important installation notes

Service Pack 2 available in the entry can be used to upgrade existing V13 installations as well as new installations.

The TIA Portal STEP 7 products (including PLCSIM), Safety, WinCC, Startdrive and SIMOCODE ES must be upgraded to the same version (V13 SP2). SIMOTION SCOUT TIA must also be upgraded to version V4.4 HF11 (not released for Windows 10).
If the versions are different, the TIA Portal can no longer be started.
Therefore, ensure the service packs of the products you are using are available before you start the installation. You can find the service packs under the following entries:

Additional information about the trial software for the products in TIA Portal V13 SP2 is also available in the following entry: 89331880


System requirements

You can find information on operating system compatibility and compatibility with other products in the entry "Compatibility tool for automation and drive technology" 64847781. 

The following table shows the hardware recommended for operating STEP 7.


 HardwareRecommendation 
 Computer As of SIMATIC Field PG M4 Advanced (or comparable PC)
 Processor

 as of Intel® Core™ i5-3320M 3.3  GHz

 RAM 8 GB or more
 Hard disk SSD with at least 50 GB free storage capacity
 Monitor

 15.6" full HD display (1920 x 1080)

 

Compatibility with other products

The TIA Portal STEP 7 products (including PLCSIM), Safety, WinCC, Startdrive and SIMOCODE ES must be upgraded to the same version (V13 SP2). SIMOTION SCOUT TIA must also be upgraded to version V4.4 HF11 (not released for Windows 10).

STEP 7 Professional / Basic V13 SP2 (including WinCC Basic V13 SP2) can be installed on one computer in parallel with other versions of STEP 7  V11..V16. You can find additional information on operating system compatibility and compatibility with other products in the entry "Compatibility tool for automation and drive technology" 64847781. 

 

Notes about downloading

The software is subject to export restrictions. Download is only possible for registered users. Please note that, due to strong demand, registration for export-restricted downloads will take some time.

The download is split into multiple files. Please first download all of the parts to the same folder and then execute the file with the extension .exe. Afterwards, the parts are merged and you can run the setup.

 

STEP 7 Professional V13 SP2:

DVD 1: (STEP 7 Prof. V13 SP2)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.001 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.002 (650.0 MB) 

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.003 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.004 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.005 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.006 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.007 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.008 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.009 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.010 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.011 (26.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.exe (2.8 MB)


DVD 2: (Hardware Support Packages, Open Source Software, Tools)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4_2.001 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4_2.002 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4_2.003 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4_2.004 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4_2.005 (501.3 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4_2.exe (2.8 MB)


SHA-256 checksum:

 Registrierung notwendig  SIMATIC_STEP_7_Professional_V13_SP2_Upd4.txt (3.4 KB)

Information on SHA-256


STEP 7 Basic V13 SP2:

DVD 1: (STEP 7 Basic V13 SP2)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4.001 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4.002 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4.003 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4.004 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4.005 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4.006 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4.007 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4.008 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4.009 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4.010 (454.4 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4.exe (2.8 MB)


DVD 2: (Hardware Support Packages, Open Source Software, Tools)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4_2.001 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4_2.002 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4_2.003 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4_2.004 (650.0 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4_2.005 (501.1 MB)

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4_2.exe (2.8 MB)


SHA-256 checksum:

 Registrierung notwendig  SIMATIC_STEP_7_Basic_V13_SP2_Upd4.txt (3.0 KB)

Information on SHA-256 



SIMATIC STEP 7 PLCSIM V13 SP2 for STEP 7 Basic and STEP 7 Professional:


 Registrierung notwendig  SIMATIC_S7_PLCSIM_V13_SP2.001 (650.0 MB)


 Registrierung notwendig  SIMATIC_S7_PLCSIM_V13_SP2.002 (613.7 MB)


 Download unterliegt Exportcontrolle  SIMATIC_S7_PLCSIM_V13_SP2.exe (2.5 MB)



SHA-256 checksum:


 Registrierung notwendig  SIMATIC_S7-PLCSim_V13_SP2.txt (1 KB)  Information on SHA-256


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.