×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109745187, Entry date: 01/11/2018
(14)
Rate

Block library for Modbus/TCP communication via the integrated PN interface of a SIMATIC CPU

  • Entry
  • Associated product(s)
"SIMATIC Modbus/TCP PN CPU" enables Modbus/TCP communication between a SIMATIC controller with integrated PN interface and a third-party device.

The setup includes:


– the block library
– the sample projects
– the manuals in English and German

This is a demo version for test purposes. For later use, the product is liable to costs.

The function blocks are protected with Block Privacy. 

To be able to use them, a CPU that supports Block Privacy is required (S7-300 CPUs FW V3.2 or later, S7-400 CPUs FW V6.0 or later).

This demo version is valid as of Step7 V5.5.



 Registrierung notwendig  SIMATIC_ModbusTCP_PN_CPU_V3.0.1_DEMO.zip (8.1 MB)




Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.