×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109745460, Entry date: 03/31/2017
(5)
Rate

Delivery Release for WinCC V14 SP1

  • Entry
  • Associated product(s)
Servicepack 1 available for WinCC V14

SIMATIC WinCC  Basic/ Comfort / Advanced / Professional V14 SP1

The corresponding Service pack 1 for SIMATIC WinCC V14 is available for delivery effective immediately. This will be supplied within the scope of the corresponding Software Update Service contracts.

The servicepack 1 for the SIMATIC WinCC V14 engineering products is available in the following entry and it can be used to upgrade existing V14 installations as well as for new installations: 109746074

To install the servicepack of the runtime products, WinCC V14 software must be previously installed in the PC. The software can be found in the following entry for download: 109746276

You can find what's new for other TIA Portal products on the following page: 09744304 

Highlights SIMATIC WinCC V14 SP1

WinCC V14 SP1 includes new features for all phases of the engineering workflow. An overview of the new functions is available here:

Improvements for SIMATIC HMI Basic Panels

  • support of unicode csv export of Recipes for Basic Panels
  • Assign PLC IP address to additional SIMATIC components (i.e. CP´s)
  • Support of China/Japan/Korea characters in browser


Improvements for SIMATIC HMI Comfort / Mobile 2nd Gen. Panels

  • Support of Siemens Barcode Scanners
  • Update supported network cameras for Comfort

  • Install/Deinstall Word, Excel, Win Mediaplayer, IE via ProSave

  • Configuration for startup (RT startup time “60sec”, Restart by Systemfunction)
  • Additional System functions in zone editor for Mobile Panel.

Improvements for SIMATIC Runtime Advanced

  • Camera control for RT Advanced.
  • Improved PDF viewer for RT Advanced.
  • License free use of the Sm@rtServer option for Runtime Advanced.


Integration of SINUMERIK Operate GUI and Data in Runtime Advanced

  • Integration of SINUMERIK Operate GUI via new HMI object in RT Advanced.
  • Direct access to SINUMERIK NC data from RT Advanced (independent from SINUMERIK Operate GUI).


Improvements for SIMATIC Runtime Professional

  • Support of OPC UA DA Client. 
  • New vbs method for ScreenWindow Controls to temporary lock/unlock the operation inside the ScreenWindow.

  • Support of pictures inside the recipe control.

  • WebUX: Automatic login (only with monitoring rights)


Extension of the HMI Openness functionality
  • Support of HMI faceplates.

  • Support of HMI slide-ins.

  • Support of HMI pop-ups


SIMATIC WinCC V14 SP1 Product Information

System requirements of engineering systems

All WinCC V14 SP1 Engineering- Editions are released for use with the following operating systems (64-bit only):

Windows 7 (64 Bit)

  • Windows 7 Home Premium SP1 (WinCC Basic only)

  • Windows 7 Professional SP1

  • Windows 7 Enterprise SP1

  • Windows 7 Ultimate SP1

Windows 8.1 (64 Bit)

  • Windows 8.1 (nur WinCC Basic)

  • Windows 8.1 Professional

  • Windows 8.1 Enterprise

Windows 10 (64 Bit, new with V14 SP1)

  • Windows 10 Home Version 1607 (WinCC Basic only)

  • Windows 10 Professional Version 1607

  • Windows 10 Enterprise Version 1607

  • Windows 10 Enterprise 2016 LTSB

  • Windows 10 Enterprise 2015 LTSB

Windows Server (64 Bit)

  • Windows Server 2008 R2 StdE SP1 (not for WinCC Basic)

  • Windows Server 2012 R2 StdE

  • Windows Server 2016 Standard


The following table shows the recommended hardware for operating WinCC.

HardwareRecommendation
ComputerSIMATIC Field PG M5 Advanced or higher (or comparable PC)
ProcessorIntel® Core™ i5-6440EQ (2.7 GHz)
RAM16 GB or more (for large projects 32 GB)
Hard diskSSD with at least 50 GB free storage capacity
Network1 Gigabit (for multi-user)
Monitor15.6" full HD display (1920 x 1080 or larger)


System requirements of WinCC Runtime Advanced and WinCC Runtime Professional

WinCC Runtime Advanced V14 SP1 und WinCC Runtime Professional V14 SP1 are released for use with the following operating systems:

Windows 7 (32 Bit)

  • Windows 7 Professional SP1
  • Windows 7 Enterprise SP1
  • Windows 7 Ultimate SP1
  • Windows Embedded Std 7 SP1 (SIMATIC IPC only)
  • Windows XP is not supported anymore.

Windows 7 (64 Bit) 

  • Windows 7 Professional SP1
  • Windows 7 Enterprise SP1
  • Windows 7 Ultimate SP1
  • Windows Embedded Std 7 SP1(SIMATIC IPC only)

  Windows 8 (64 Bit) 

  • Windows 8.1 Professional
  • Windows 8.1 Enterprise
  • Windows Embedded 8.1 Industry

Windows 10 (64 Bit) 

  • Windows 10 Professional Version 1607
  • Windows 10 Enterprise Version 1607
  • Windows 10 Enterprise 2016 LTSB

  • Windows 10 Enterprise 2015 LTSB  

Windows Server (64 Bit) 

  • Windows Server 2008 R2 StdE SP1
  • Windows Server 2012 R2 x64 StdE
  • Windows Server 2016 Standard Edition


 

Processor

RAM       

Graphics

Operating system

Recommended PC Hardware WinCC Advanced (32-bit)

as of Intel® Atom™ 1.3 GHz or comparable

from 2 GB

1280 x 800

32-bit

Recommended PC Hardware WinCC Advanced (64-bit)

as of Intel® Celeron™ 1.4 GHz or comparable

from 4 GB

1280 x 800

64-bit

Recommended PC Hardware WinCC Professional (32-bit)

as of Intel® Celeron™ 1.4 GHz or comparable

from 4 GB

1366 x 768

32-bit

Recommended PC Hardware WinCC Professional (64-bit)

as of Intel® Core™ i3 1.6 GHz or comparable

from 8 GB

1366 x 768

64-bit

 

Compatibility with other products

WinCC V14 SP1 works together with Step7, Startdrive, SIMOCODE ES and SOFT STARTER ES V14 SP1 and SIMOTION SCOUT TIA V5.1 in a single framework.

WinCC Basic/Comfort/Advanced V14 SP1 can be installed on a PC in parallel with other versions of STEP 7 V11 to V13 SP2, STEP 7 V5.5 SP4 (STEP 7 V5.6), STEP 7 Micro/WIN V4.0 SP9, WinCC V11/V12/V13,  WinCC flexible (from 2008) and WinCC (from V7.0 SP3).

WinCC Professional V14 SP1 can be installed on a PC in parallel with other versions of STEP 7 V11 to V13 SP2, STEP 7 V5.5 SP4 (STEP 7 V5.6), STEP 7 Micro/WIN V4.0 SP9, WinCC V11/V12/V13 (apart from WinCC Professional), WinCC flexible (from 2008). Installation in parallel with WinCC V6/V7 is not possible.

A project upgrade to TIA Portal V14 is performed exclusively on the basis of TIA Portal V13 SP1 projects (last update recommended). In order to provide you with the best possible support, the latest version of V13 SP2 is included with the V14 SP1 products. A compatibility mode is not supported.

Notes on WinCC Professional


With the installation of WinCC V14 SP1/V13 SP2 the WINCC SQL 2014 Instance is installed. If a previous V13 SP2 version of WinCC Runtime Professional is installed in the PC, the "WINCC" SQL intance of the previous SQL server must be manually deinstalled, in order to intall WinCC Professional V14 SP1 or WinCC Professional V13 SP2 (109745000).


SIMATIC NET V14 SP1 must be installed for the communication with S7-devices.


Please take into consideration the compatibility of SIMATIC WinCC RT Professional with extra components and options.


The free download contains the service pack 1 for upgrading existing installations of WinCC Runtime V14 and can only be installed if WinCC Runtime V14 is already installed.

The DVD has to be ordered to support the new operating systems (Windows 10 and Windows Server 2016).


Order number:


 6AV2104-0XX04-0DU8SIMATIC WinCC Runtime Advanced  V14 SP1 Update V14 -> V14 SP1  
 6AV2105-0XX04-0DU8SIMATIC WinCC Runtime Professional  V14 SP1 Update V14 -> V14 SP1 

 

Supported virtualization platforms


  • VMware vSphere Hypervisor (ESXi) 6.0
  • VMware Workstation 12.5  (not for the runtime in productive context)
  • VMware Player 12.5  (not for the runtime in productive context)
  • Microsoft Hyper-V Server 2016

Supported operating systems for virtualization platforms as host operating system

  • Windows 7 Professional/Ultimate/Enterprise SP1 (64Bit)
  • Windows 10 Professional/Enterprise Version 1607
  • Windows 10 Enterprise 2016 LTSB
  • Windows Server 2016 (64 Bit)

The following security programs have been tested with WinCC V14 SP1:

  • Virus scanner:
  • Symantec Endpoint Protection 12.1
  • Trend Micro Office Scan Corporate Edition 11.0
  • McAfee VirusScan Enterprise 8.8
  • Kaspersky Anti-Virus 2016
  • Windows Defender (ab Windows 8.1)
  • Qihoo “360 Total Security Essential” 9.7
  • Encryption software:
  • Microsoft Bitlocker
  • Host-based Intrusion Detection System:
  • McAfee Application Control 6.2.0

Ordering data

The products with article numbers (order numbers) are listed in the attached file.

 Registrierung notwendig  WinCC_V14_SP1_orderlist.xlsx (40,4 KB)


Software Update Service (SUS) as download

All automation software updates on the day of publication, available complete for all applications and independent of location - worldwide! Make the switch to the Software Update Service (SUS) as Download now.

Trial-Software Download

Here you can download a trial version for SIMATIC WinCC V14 SP1 and test it for 21 days. 109746074 


Readme files

You can find additional information on SIMATIC WinCC V14 SP1 in the attached Readme files.

 Registrierung notwendig  Readme_WinCC_Basic_V14SP1.pdf (287,9 KB)

 Registrierung notwendig  Readme_WinCC_ComfortAdvanced_V14SP1.pdf (348,8 KB)

 Registrierung notwendig  ReadMe_WinCC_Professional_V14SP1.pdf (374,9 KB)

 Registrierung notwendig  Readme__WinCC_RT_Advanced_V14SP1.pdf (131,5 KB)

 Registrierung notwendig  Readme_WinCC_RT_Professional_V14SP1.pdf (192,8 KB)


Informationsmaterial 

TitleLink
Online Support - Technical information on the TIA Portal90939751 





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.