×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109745663, Entry date: 03/01/2017
(0)
Rate

SIPLUS extreme – Delivery release for SIPLUS ET 200SP

  • Entry
  • Associated product(s)
The following products of the SIPLUS ET 200SP product family from the SIPLUS extreme product range are being released for delivery.

The SIPLUS extreme product range features refined components on the basis of Siemens Industry standard products.

The following products of the SIPLUS ET 200SP product family from the SIPLUS extreme product range are being released for delivery.





New and replacement products:


Description

Temp.

SIPLUS article number

BasedOn
order number

Delivery release

SIPLUS ET 200SP IM155-6PN HF

-40 °C … 60 °C*

6AG1155-6AU00-2CN0

6ES7155-6AU00-0CN0

March 2, 2017

SIPLUS ET 200SP TM TIMER DIDQ 10x24V

-40 °C … 60 °C

6AG1138-6CG00-2BA0

6ES7138-6CG00-0BA0

March 2, 2017

SIPLUS ET 200SP RQ 4x120VDC/230VAC/5A

-40 °C … 70 °C

6AG1132-6HD00-7BB1

6ES7132-6HD00-0BB1

March 2, 2017

Phase-out/substitution

SIPLUS ET 200SP RQ 4x120VDC/230VAC/5A

-40 °C … 70 °C

6AG1132-6HD00-7BB0

6ES7132-6HD00-0BB0

Phase-out:

March 2, 2017

*(Startup -25 °C)

Area of application:

Ambient conditions

Relative humidity

100% RH – condensation permissible – no commissioning in condensed state

Biologically active substances

Compliance with EN 60721-3-3, Class 3B2 mold and fungal spores (except for fauna) 2)

Chemically active substances

Conformity with EN 60721-3-3, Class 3C4
including salt mist 1) 2)

Mechanically active substances

Compliance with EN 60721-3-3, Class 3S4
including sand, dust 2)

Air pressure – Installation altitude

1080 hPa ... 795 hPa (-1000 m ... +2000 m)³

1)Continuous load: in accordance with EN 60721-3-3, Class 3C4
Limit (max. 30min/d): in accordance with EN60721-3-3, Class 3C4

2)The supplied plug covers must remain in place over the unused interface when operated
in atmospheres containing corrosive gases!

3)

Tmin ... Tmax at 1080 hPa ... 795 hPa (-1000 m ... +2000 m) //

Tmin ... (Tmax – 10K) at 795 hPa ... 658 hPa (+2000 m ... +3500

m) // Tmin ... (Tmax – 20K) at 658 hPa ... 540 hPa (+3500 m ...+5000 m)

Information on SIPLUS products is available at: www.siemens.com/siplus-extreme
If you have any other questions, please contact your SIMATIC partner at your local Siemens office.
www.siemens.com/partnerprogramm





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.