×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109745821, Entry date: 02/15/2021
(8)
Rate

EN100 Communication Module - Protocols

  • Entry
  • Associated product(s)
Documents and Firmwares for the EN100 communication module (SIPROTEC 4, SIPROTEC Compact and Reyrolle devices)


Communication protocols on EN100 E+ and O+IEC 61850

The listed firmwares other than IEC 61850 apply only to some of the SIPROTEC devices.
Please have a look at the device selection guide or the service information to see the supported protocols.

IEC 61850

 Registrierung notwendig  IEC 61850 Firmware V4.38 - digitally signed (Update through EN100 Ethernet interface) (760,5 KB)

Note: The EN100-Firmware has to be updated via ethernet port of the EN100 communication module.

 Registrierung notwendig  IEC 61850 Firmware V4.29 - digitally signed (Update through EN100 Ethernet interface) (555,0 KB) 

 Registrierung notwendig  IEC 61850 Firmware V4.29 - unsigned (Update through EN100 Ethernet interface) (598,1 KB) 

The discontinued EN100 E and O modules cannot be updated to this firmware version or any subsequent firmware versions (Note: V4.29 is fully compatible for use in mixed systems).

 Registrierung notwendig  Readme IEC 61850 Firmware V4.38 (365,8 KB)

SHA2 Checksum for verifying integrity of the provided firmware files (Navigate to Downloads > Software > File Integrity Verification) 

 Registrierung notwendig  IEC 61850 SNMP MIB collection V01.07.01 (76,0 KB)

 Registrierung notwendig  ReadmeOSS-SIPROTEC4_EN100_IEC61850_81-V04.37.html (31,0 KB) 

Documentation

SIPROTEC 4/SIPROTEC COMPACT/Reyrolle IEDs Ethernet Module EN100 for IEC 61850 with electrical/optical 100 MBit Interface

 Registrierung notwendig  IEC 61850 - PIXIT, PICS, TICS for all SIPROTEC 4 and Compact devices (143,5 KB)
 Registrierung notwendig  IEC 61850 - KEMA-Certificate for all SIPROTEC 4 devices (1,7 MB)

Note: Bus mapping is device specific, and can be found in the device entry.

DNP3 IP / DNP3

 Registrierung notwendig  DNP3 IP V1.05.00 (Update through Ethernet/Web interface) (799,6 KB) 
 Registrierung notwendig  Only for 7SC80 relays: DNP3 IP V1.05.00 (Update through USB interface) (1,7 MB) 

Note: Starting with the firmware version V1.05 only EN100 E+ and O+ modules (available since 12.2012) will be supported.

 Registrierung notwendig  ReadmeOSS_SIPROTEC4_EN100_DNPIP_V01.05.html (799,6 KB) 
 Registrierung notwendig  DNP3 IP SNMP MIB V1.05 (32,1 KB)
SHA2 Checksum for verifying integrity of the provided firmware files (Navigate to Downloads > Software > File Integrity Verification) 

Documentation

 Registrierung notwendig  DNP3 IP - Communication Profile (1,8 MB)
 Registrierung notwendig  Readme for DNP3 IP communication protocol firmware V1.04 (161,2 KB)

Note: Bus mapping is device specific, and can be found in the device entry.

IEC 60870-5-104

 Registrierung notwendig  IEC 60870-5-104 V1.22.03 (Update through Ethernet/Web interface for non-7SC80 devices) (755,9 KB)
 Registrierung notwendig  Only for 7SC80 relays: IEC 60870-5-104 V1.22.03 (Update through remote firmware update tool) (756,1 KB) 

 Registrierung notwendig  Readme IEC 60870-5-104 EN100 Firmware V1.22 (126,1 KB)
 Registrierung notwendig  ReadMeOSS-SIPROTEC4_EN100_T104_V1.22.html (30,1 KB)
 Registrierung notwendig  IEC 60870-5-104 SNMP MIB V1.00 (8,2 KB)

Documentation

 Registrierung notwendig  IEC 60870-5-104 - Communication Profile (1,6 MB) 
 Registrierung notwendig  IEC 60870-5-104 - Bus Mapping (562,6 KB) 


MODBUS TCP (7SJ80 and 7SK80 only)

 Registrierung notwendig  MODBUS TCP V1.11 (Update through EN100 Ethernet interface) (601,7 KB)
 Registrierung notwendig  MODBUS TCP V1.11 (Update through USB interface) (1,5 MB)
 Registrierung notwendig  Readme Modbus TCP EN100 Firmware V1.11 (184,7 KB)

Documentation

 Registrierung notwendig  7SJ80/7SK80 - Communication Profile (2,1 MB)
 Registrierung notwendig  7SJ80/7SK80 - Bus Mapping (494,9 KB)

PROFINET IO

 Registrierung notwendig  Setup PROFINET IO V1.04.01 (from FW 4.7, Update through EN100 Ethernet interface) (979,7 KB)
 Registrierung notwendig  PROFINET IO SNMP MIB V1.00.05 (from FW 4.7) (60,3 KB)
 Registrierung notwendig  PROFINET IO GSDML V1.02 (from FW 4.7) (33,2 KB)

Documentation

 Registrierung notwendig  PROFINET-IO - Communication Profile (5,0 MB)
 Registrierung notwendig  7SJ80/7SK80 - Bus Mapping (349,7 KB)

Note: Bus mapping is device specific, and can be found in the device entry.

Installation Remarks

Note: Only IEC 61850 Firmware can be loaded onto Reyrolle devices.

A detailed description of firmware updates can be found here:

Service Information for DIGSI 4 and FW Update (PDF)

Installation instructions for EN100 Communication modules:

Installation of Communication Modules (PDF)
 Registrierung notwendig  FO Connection Kit Fitting Instruction (94,0 KB)

Update procedure

 Registrierung notwendig  PGA-Update - 616 for EN100-E+ / 712 or EN100-O+ over the EN100 interface (410,1 KB)

Documentation


Terms of Use

Reservation regarding future software downloads

The Software offered for download is currently provided free of charge. For the future, Siemens reserves the right to provide the Software against payment of a royalty fee.

General License Conditions

General License Conditions Software

Third Party Software - Terms of License and Copyright

Open Source Software:
Among other things, this product contains Open Source Software that was developed by third parties. The Open Source Software included with this product and the relevant Open Source Software license agreement can be found in Readme_OSS. The Open Source Software program is protected by copyright. You are permitted to use the Open Source Software according to the Open Source Software license agreement.

Special Information for Resellers

The information and the license terms in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

Disclaimer regarding use of previous software versions

Siemens’ products and solutions undergo continuous development to remain leading in many fields of technology and to represent the state of the art. Siemens strongly recommends to apply product updates as soon as available and to always use the latest product versions.

Use of product versions that are no longer supported, and failure to apply latest updates may increase customer’s exposure to system degradation. By downloading unsupported product version the customer confirms that he operates this outdated product version at his own risk and responsibility and with full awareness of potential risks and consequences and confirms his conscious decision to abandon the enhancements available only with the current version as listed in [1]. The customer has read that he should actively plan the upgrade of his installed base to the latest supported product versions.

The Customer hereby explicitly agrees and accepts that Siemens does not cover any warranty or liability, explicitly or implicitly, regardless of any legal reason, for any damages or losses caused directly or indirectly by the use of outdated/unsupported product versions.

The Customer shall indemnify and hold Siemens harmless against any third-party claims existing or arising in this connection.

[1] Further information about Siemens ProductCERT and Siemens CERT
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.