×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109745869, Entry date: 05/02/2017
(3)
Rate

SIMOCODE ES V14 SP1 (TIA Portal)

  • Entry
  • Associated product(s)
The central software package for the configuration, commissioning, operation, and diagnosis of SIMOCODE pro

SIMOCODE ES V14 is the central software package for the configuration, commissioning, operation, and diagnosis of SIMOCODE pro.


Licenses for SIMOCODE ES V12 / V13 are also suitable for SIMOCODE ES V14.

The software is based on the Totally Integrated Automation Portal (TIA Portal) central engineering framework and can be seamlessly integrated if additional TIA Portal-V14 SP1-based software such as STEP 7 and WinCC is present, thus providing the user with a consistent, efficient, and intuitive solution to all automation tasks.
But those using SIMOCODE ES V14 SP1 as standalone software will also enjoy its benefits.

What is new in SIMOCODE ES V14 SP1 compared with SIMOCODE ES V14? 

  • Integration of new hardware: 
    • SIMOCODE pro V EtherNet/IP
    • SIMOCODE pro V PROFIBUS FW Version 4.0  

    • SIMOCODE pro V PN FW Version 2.0 (ab 07/2017) 

    • Current/voltage measuring module V2

  • Windows 10 support
  • Changes 
    • The parameter „Configuration error due to missing operator panel“ is only available for operator panel without display
    • Improved software license check 
    • Improved display of the error reason during a download 
    • Display of online values which consist of H-L-word as one value: 
      • “Apparent power S (H-L word) 
      • "Active power P (H-L word) 
      • "Consumed energy (H-L word)" 
      • "int. number of starts CCW (H-L word)" 
      • "int. number of starts CW (H-L word)" 
      • "Number of starts (H-L word)" 
      • "Device operating hours (H-L word)" 
      • "int. motor operating hours (H-L word)" 
      • "Motor operating hours (H-L word)" 
    • Further bug fixes and improvements

Three program versions

Users can choose between different versions of SIMOCODE ES: SIMOCODE ES Basic, SIMOCODE ES Standard, and SIMOCODE ES Premium. While SIMOCODE ES Basic is a powerful tool for commissioning or maintenance personnel, a greater functional scope and integrated graphics editor make SIMOCODE ES Standard and Premium perfect tools for engineers and project planners. Unlike the standard version, SIMOCODE ES Premium also allows parameterization and diagnosis via PROFIBUS/PROFINET. The display of all operating, service, and diagnostic data supplies meaningful information about the current state of the motor and the system at all times – everywhere in PROFIBUS/PROFINET. 

Integrated graphics editor

The graphics editor is a part of SIMOCODE ES Standard and SIMOCODE ES Premium. It is based on the Continuous Function Chart (CFC) and adds a powerful tool to the parameterizing interface that enables easy parameterization of devices by Drag&Drop. Extremely compact documentation of all configured parameters is possible, as is the graphic online presentation of the configured device functions including all signal states during operation.

 


Trial License

The software comprises a trial license of SIMOCODE ES V14 SP1 Premium. The Licensee shall be granted the non-exclusive and non-transferable right to install the SW in one (1) Instance and to use it for validation purposes in the manner specified in the Order Data or CoL (see "Type of Use"). The period of usage is limited to 21 days and commences with the SW start-up, unless a different period of usage is specified in the Order Data or CoL.

System requirements 

Operating system

Windows 7 64 Bit Professional/Ultimate/Enterprise
(Service Pack 1)
Windows 8.1 64 Bit Professional/Enterprise
Windows 10 64 Bit Pro/Enterprise
Windows Server 2008 R2 StdE (full installation, Service Pack 1)
Windows Server 2012 R2 StdE (full installation)
Windows Server 2016

Processor
recommended
minimum


Intel® Core™ i5-6440EQ (up to 3.4 GHz)
Intel® Core™ i3-6100U, 2.30 GHz

RAM
recommended
minimum


16 GB or more (32 GB for large projects)
4 GB

Monitor
recommended
minimum


15.6" Full HD Display (1920 x 1080 or higher)
1024 x 768

Hard disc
recommended
minimum


SSD with at least 50 GB available memory space
S-ATA with at least 8 GB available memory space

CD-ROM-/DVD drive

DVD-ROM (only when installing from DVD)

Interface

depending on PC cable type: serial (COM) or USB

PC cable/parameterization cable/connection cable

Yes, USB

PROFIBUS interface

Optional, for parameterization and diagnostics via PROFIBUS

Ethernet interface

Optional, for parameterization and diagnostics via Ethernet/PROFINET


Third-party software - Licensing terms and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the ReadMe_OSS file.

Special information for resellers

The information and the license terms in the ReadMe_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

 Registrierung notwendig  Readme_OSS (1,3 MB) 

Installation notes

Please first download the file “SIRIUS_SIMOCODE_ES_V14_SP1.exe” and then execute it. Afterwards, the file will be extracted and you can execute the setup.

  Readme (131,6 KB) 

Download (also contains OSS source code)

 Registrierung notwendig  SIRIUS_SIMOCODE_ES_V14_SP1.exe (760,0 MB)
SHA-256 checksum:   Registrierung notwendig  Code_SIRIUS_SIMOCODE_ES_V14_SP1.txt (1 KB)
Information about SHA-256:  109483101

 

 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.