×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109745995, Entry date: 03/16/2017
(1)
Rate

 SIMATIC MV420 / MV440 firmware update version 7.0.2

  • Entry
  • Associated product(s)
The SIMATIC firmware version 7.0.2 is available for download free-of-charge.

Firmware version 7.0.2 is the successor to firmware version 7.0.1. The firmware is part of the SIMATIC MV440 and SIMATIC MV420 product series.


The new functions/revisions of firmware version 7.0.2 compared to version 7.0.1 are:

Functional rangeBrief description
Starting the user interface as a browser plug-inStart the user interface from your browser by entering the IP address of the device in the address line.
For browsers that support the Java plug-in, the start procedure can be executed directly via the "Setup" menu command.
Starting the user interface as an application – for browsers without plug-in Start the user interface from your browser by entering the IP address of the device in the address line.
For browsers that no longer support the Java plug-in, execute the start procedure via the "Launch setup with WebStart" link.
Barcode reading

The code types of EAN8, EAN13 and UPC-A codes have been enhanced in terms of their decoding performance.

Transmission of the trigger status via TCP/IP and RS232The status of the trigger input is transmitted each time the MGST command is called. (Equates to the former method of calling up the status using the formatting instruction “%b” in the result string).
Doing so saves on calls and therefore speeds up program execution.
Changing signal behavior for "READ", "MATCH" and "N_OK" via TCP/IP and RS232

Following activation, the "READ", "MATCH" and "N_OK" signals remain activated until such time as the reader receives a new trigger signal.

Note: Details can be found in the respective documents "RelNotesDE_V7.0.2.pdf" and "RelNotesEN_V7.0.2.pdf" in the download.

Compatibility:

  • Firmware version 7.0.2 is fully backward compatible with the previous versions 7.0.1 and 7.0.
  • The test programs of the previous versions can be taken over without changes.

Replaced by:

  • The firmware version is to be installed ex stock as firmware on the SIMATIC MV420 / MV440 products upon its release.


Hardware to use the new firmware:

Product name

Order number

SIMATIC MV440 SR

6GF3440-1CD10

SIMATIC MV440 HR

6GF3440-1GE10

SIMATIC MV440 UR

6GF3440-1LE10

SIMATIC MV420 SR-B

6GF3420-0AA20

SIMATIC MV420 SR-P

6GF3420-0AA40

SIMATIC MV420 SR-B Body

6GF3420-0AX20

SIMATIC MV420 SR-P Body

6GF3420-0AX40

Third-party software – License conditions and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable license conditions of such third-party software in the ReadMe_OSS file.

Special note for resellers

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

Registrierung notwendig MV440_MV420_Firmware_7_0_2_170130_ReadMe.html (373.4 KB)

Download:

Registrierung notwendig DATA_V07p00p02.zip (35.8 MB)

The download includes:

  • Firmware version 7.0.2 (BIN and VSV)

  • Instructions for loading

  • GSDML files

  • MV440_MV420_Firmware_7_0_2_170130_ReadMe.html (OSS information)

  • ReadMe, RelNotesDE and RelNotesEN (please read prior to installation)

The complete documentation for the SIMATIC MV420 / MV440 products is available under the following entry ID:

Operating Instructions (compact), version: 10/2015, Entry ID 84545474

Operating Instructions, version: 10/2015, Entry ID 84553392

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit