×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109746073, Entry date: 03/31/2017
(3)
Rate

Delivery Release WinCC V13 SP2

  • Entry
  • Associated product(s)
Servicepack 2 is available for WinCC V13

Availability for WinCC Engineering
SIMATIC WinCC Basic / Comfort / Advanced / Professional V13 SP2

WinCC V13 SP2 engineering products are delivered with SIMATIC WinCC V14 SP1 engineering packages. This software can not be ordered directly anymore. The license purchased for V14 is valid for all earlier versions of the TIA Portal. (109745460

This servicepack 2 will be supplied togehter with WinCC V14 Servicepack 1 within the scope of the corresponding Software Update Service contracts.

The servicepack 2 for the SIMATIC WinCC V13 engineering products is available in the following entry and it can be used to upgrade existing WinCC V13 or WinCC V13 SP1 installations as well as for new installations.( 109746075)


Availability for WinCC Runtime
SIMATIC WinCC Runtime Advanced / Runtime Professional V13 SP2

SIMATIC WinCC V13 SP2 runtime products can be ordered as a package or as a download.

To install the servicepack 2 of WinCC Runtime Advanced, WinCC V13 or WinCC V13 SP1 must be previously installed in the PC. The software can be found in the following entry for download. (109746268 )

Notes on WinCC Runtime Professional V13 SP2:

Due to the support of new operating systems the DVD for SIMATIC WinCC Runtime Professional V13 SP2 must be ordered. The software for SIMATIC WinCC Runtime Professional V13 SP2 is neither available via free download nor via Automatic Software Update (ASU).

 Product

Article number 

 WinCC Runtime Professional V13 SP2

6AV2105-0XX03-2DU8

SIMATIC NET V14 SP1 must be installed for the communication with S7-devices.

Please take into consideration the compatibility of SIMATIC WinCC RT Professional with extra components and options.

Content of servicepack 2

WinCC V13 SP2 contains:


System requirements 

Engineering:

All WinCC V14 SP1 Engineering- Editions are released for use with the following operating systems:

Windows 7 (32 Bit)

  • Microsoft Windows 7 Home Premium SP1 (WinCC Basic only)
  • Microsoft Windows 7 Professional SP1 
  • Microsoft Windows 7 Enterprise SP1 
  • Microsoft Windows 7 Ultimate SP1

Windows 7 (64 Bit)

  • Microsoft Windows 7 Home Premium SP1 (WinCC Basic only)
  • Microsoft Windows 7 Professional SP1 
  • Microsoft Windows 7 Enterprise SP1 
  • Microsoft Windows 7 Ultimate SP1

Windows 8 (64 Bit)

  • Microsoft Windows 8.1 (WinCC Basic only) 
  • Microsoft Windows 8.1 Professional 
  • Microsoft Windows 8.1 Enterprise

Windows 10 (64 Bit)

  • Microsoft Windows 10 Home Version 1607 (WinCC Basic only) 
  • Microsoft Windows 10 Professional Version 1607
  • Microsoft Windows 10 Enterprise Version 1607
  • Microsoft Windows 10 Enterprise 2016 LTSB
  • Microsoft Windows 10 Enterprise 2015 LTSB

Windows Server (64 Bit)

  • Microsoft Server 2008 R2 StdE SP1 (not for WinCC Basic) 
  • Microsoft Server 2012 R2 StdE
  • Microsoft Server 2016 R2 Standard


The following table shows the recommended hardware for operating of WinCC.


HardwareRecommendation
ComputerSIMATIC Field PG M4 Advanced or higher (or comparable PC)
Processor

Intel® Core™ i5-3320M 3.3 GHz
or higher

RAM8 GB or more
Hard diskSSD with at least 50 GB free memory space
Screen

15.6" full HD display (1920 x 1080)


WinCC Runtime Advanced und WinCC Runtime Professional:

WinCC Runtime Advanced V13 SP2 und WinCC Runtime Professional V13 SP2  are released for use with the following operating systems:

Windows 7 (32 Bit)

  • Windows 7 Professional SP1
  • Windows 7 Enterprise SP1
  • Windows 7 Ultimate SP1
  • Windows Embedded Std 7 SP1 (SIMATIC IPC only)
  • Windows XP is not supported anymore

Windows 7 (64 Bit)

  • Windows 7 Professional SP1
  • Windows 7 Enterprise SP1
  • Windows 7 Ultimate SP1
  • Windows Embedded Std 7 SP1(SIMATIC IPC only) 

Windows 8 (64 Bit)

  • Windows 8.1 Professional
  • Windows 8.1 Enterprise

Windows 10 (64 Bit)

  • Windows 10 Professional Version 1607
  • Windows 10 Enterprise Version 1607
  • Windows 10 Enterprise 2016 LTSB

  • Windows 10 Enterprise 2015 LTSB  

Windows Server (64 Bit)

  • Windows Server 2008 R2 StdE SP1
  • Windows Server 2012 R2 x64 StdE
  • Windows Server 2016 Standard Edition


 

Processor

RAM       

Graphics

Operating system

Recommended PC Hardware WinCC Advanced (32-bit)

as of Intel® Atom™ 1.3 GHz or comparable

from 2 GB

1280 x 800

32-bit

Recommended PC Hardware WinCC Advanced (64-bit)

as of Intel® Celeron™ 1.4 GHz or comparable

from 4 GB

1280 x 800

64-bit

Recommended PC Hardware WinCC Professional (32-bit)

as of Intel® Celeron™ 1.4 GHz or comparable

from 4 GB

1366 x 768

32-bit

Recommended PC Hardware WinCC Professional (64-bit)

as of Intel® Core™ i3 1.6 GHz or comparable

from 8 GB

1366 x 768

64-bit

 

 Compatibility with other products

WinCC V13 SP2 works together with Step7, Startdrive, SIMOCODE ES and SOFT STARTER ES V13 SP2 and SIMOTION SCOUT TIA V4.4 HF11 (not released for Windows10) in a single framework.

WinCC Basic/Comfort/Advanced V13 SP2 can be installed on a PC in parallel with other versions of STEP 7 V11/V12, STEP 7 V5.4 or (STEP 7 V5.5), STEP 7 Micro/WIN, WinCC V11/V12,  WinCC flexible (from 2008) and WinCC (from V7.0 SP3).

WinCC Professional V13 SP2 can be installed on a PC in parallel with other versions of STEP 7 V11/V12, STEP 7 V5.4 or  (STEP 7 V5.5), STEP 7 Micro/WIN, WinCC V11/V12 (apart from WinCC Professional), WinCC flexible (from 2008). Installation in parallel with WinCC V6/V7 is not possible.

Supported virtualization platforms

  • VMware vSphere Hypervisor (ESXi) 6.0
  • VMware Workstation 12.5 (not for the runtime in productive context)
  • VMware Player 12.5 (not for the runtime in productive context)
  • Microsoft Hyper-V Server 2016

Supported operating systems for virtualization platforms as host operating system

  • Windows 7 Professional/Ultimate/Enterprise (64Bit)
  • Windows 10 Professional/Enterprise Version 1607
  • Windows 10 Enterprise 2016 LTSB
  • Windows Server 2016 Standard (64 Bit)


The following security programs have been tested with WinCC V13 SP2 getestet:

  • Symantec Endpoint Protection 12.1
  • Trend Micro Office Scan Corporate Edition 11.0
  • McAfee VirusScan Enterprise 8.8
  • Kaspersky Anti-Virus 2016
  • Windows Defender (abhängig vom Windows Betriebssystem)
  • Qihoo 360 Total Security Essential 9.7


Ordering data

The products with article numbers (order numbers) are listed in the attached file.

 Registrierung notwendig  WinCC_V13_sp2_orderlist.xlsx (30,6 KB)



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.