SINAMICS V90 PROFINET firmware
-
Entry
-
Associated product(s)
Firmware update instructions for SINAMICS V90 PROFINET
The firmware updating process please referes to document: SINAMICS V90 servo drive Firmware update process V90_firmware__update__process_for_end_user.pdf (221,6 KB)
V1.05.01
Firmware version V1.05.01 | |
---|---|
Firmware download | ![]() ![]() |
- With new added p29150=4 for PZD12, travel limit signals CWL and CCWL can be transferred via Profinet under EPOS mode.
- Provide parameter p0251 to display power unit fan operating hours and support resetting to 0 to clear alarm A30042.
V1.04.04
Firmware version V1.04.04 | |
---|---|
Firmware download | ![]() ![]() |
- Help customer reduce communication setup time between PLC and V90PN comparing with previous V1.04.x version.
- SIMOTICS S-1FL6 SH45 motor’s robustness can be enhanced against F30001 for high dynamic performance application. Please refer to 109806936 .
- Solve the accidental F7995&F30001 when configuring with 1FL6 50W TTL motor(1FL6022-2AF21-1Ax1). This alarm(pole position identification) may occur during servo system powering on. Detailed information can be found in 109798560 .
- Accidentally happened F7452 when using supplementary telegram 750 has been fixed. Triggering conditions are:
- Selecting telegram 111 under EPOS control mode.
- Do one button tuning.
- Select supplementary telegram 750 and run the system.
When above conditions are met together, drive may generate F7452.
V1.04.03
Firmware version V1.04.03 | |
---|---|
Firmware download | ![]() ![]() |
What is new?
- Accidentally happened fault issue F7452 in V90 PN has been fixed, the triggering conditions of F7452 are:
- V90 PN with firmware V1.04.01 or V1.04.02
- V90 PN works in EPos control mode with telegram 111
- Torque pre-control and speed pre-control in one button tuning advanced setting is activated
- V90 PN restart after tuning
When above conditions are met together, drive may happen F7452.
If this update is required, please upgrade firmware to V1.04.03.
V1.04.02
Firmware version V1.04.02 | |
---|---|
Firmware download | ![]() ![]() |
What is new?
- V90 PN In-Position signal (INP) missing issue is solved which happens sporadically
- V90 PN LED "RDY" can flash alternatively at 2 Hz when drive is identified via Ethernet interface
If above updates are required, please upgrade firmware to V1.04.02.
V1.04.01
Firmware version V1.04.01 | |
---|---|
Firmware download | ![]() ![]() |
List of faults and alarms | ![]() ![]() |
List of faults and alarms
The "alarm list_*.xml" files are not necessary for the correct operation of the firmware and the associated commissioning tool. They only include an export of the "Alarm messages" text.
Customers occasionally request these exported texts so that they can further process them in their own applications or integrate them in external devices. As a consequence, as far as the V90 PN product is concerned, no additional support can be guaranteed here.
What is new?
SINAMICS V90 PN EPos functionality extension:
- Automatically reverse the direction of searching reference point when reversing cam (e.g. Hardware limit switch) is detected. 2 optional reversing cams are available in reference mode "Reference cam (Signal REF) and encoder zero mark" and "Encoder zero mark only".
- If referencing under telegram 111 and reversing cam is activated, please ensure that STOP cam is disable, which is executed by POS_STW2.15 (1 -> 0).
- If referencing under telegram 7, 9, 110 and reversing cam is activated, it is not necessary to disable STOP cam.
- EPos reference point coordinate value (p2599) can be adjusted with PLC cyclically by new customized PZD (User2), which can help to update axis position to drive after power on, referencing and adjustment. The activation of cutomized PZD13 ~14 for EPos reference point coordinate value as below:
- In V-Assistant, select main telegram 110 or 111 and supplymentary teleragm (p8864) set to 999. Customized PZD 13~14 is activated via p29152.
- In TIA Portal, select main telegram 110 or 111 and supplymentary telegram 750. Then customized PZD 13~14 can be attached in telegram 750 and transmitted from controller to drive.
- DI triggered by external and DO command to external can be controlled by PROFINET via telegram 111. It can benifit the application which PLC is far away from drive and external components like sensor, switch and relay and can save I/O in PLC.
- DI signals triggered by external components can be transmitted from drive to PLC by “user defined PZD send - DI status" by PROFINET.
- DO signals to control external components can be transmitted from PLC to drive by “user defined PZD receive - Update DO status” by PROFINET.
SINAMICS V90 PN System reliability optimization:
- Improved thermal protection for SIMOTICS 1FL6 low inertia motor to protect motor running at overload condition.
- Improved encoder momery protection to prevent conruption from weak connection of encoder and in combination with EMC disturbance.
- Fix holding torque failure in travel to fixed stop if one button tuning is executed before travel to fixed stop.
- Fix PROFINET communication setting incl. IP address and station name issue after power Off/On to ensure PROFINET communication smoothly.
- A new parameter p1433 is introduced to help to set the speed controller reference model natural frequency based on mechanism manually.
- A new parameter p1981 is introduced to help to set the maximum distance manually when carrying out the pole position identification routine.
Compatibility of commissioning tools
V-Assistant 1.06.02
- The new features have been fully integrated into SINAMICS V-Assistant V1.06.02. Please refer to 109738387
TIA Portal HSP 0185
- SINAMICS V90 PN FW V1.04.01 has been fully integrated into TIA Portal V16 HSP 0185 V1.0 and TIA Portal V15.1 HSP 0185 V3.0.
Here you can find the compatibility relationships between TIA Portal HSP 0185 and V90 PN firmware.Please refer to 72341852
Version | Support SINAMICS Firmware |
---|---|
TIA Portal V16 HSP 0185 V1.0 | V1.04, V1.03, V1.02, V1.01, V1.00 |
TIA Portal V15.1 HSP 0185 V3.0 | V1.04, V1.03, V1.02, V1.01, V1.00 |
V1.03.00
Firmware version v1.03.00 | |
---|---|
Firmware download | ![]() ![]() |
List of faults and alarms | ![]() ![]() |
What is new?
- Supplementary telegram 750 for torque control is supported. The supplementary telegram can be used together with the standard main telegram, e.g. telegram 102 or 3 in conjunction with supplementary telegram 750 can extend the control words and status words as follows.
- Additional torque set-point and torque limiting from controller to drive: Friction, inertia and acceleration torque compensation can be realized with this round upgrade, especially in Wind & Unwind branch. Meanwhile, It improves servo system dynamic performance in application aspects.
- Actual torque feedback from drive to controller: It can be used to realize Collision Detection or Feel the Torque function in handling machine.
- Torque control mode is available which can be enabled by STW1.14. Torque set-point can be specified via telegram 750
- Feedforward setting adaption to motor types: Speed and torque feed forward setting are automatically adapted according to motor inertia types, for example, speed feed forward is activated for low inertia by default while not activated for high inertia. It optimizes the adaptivity of auto tuning.
- A new parameter p927 is introduced to lock all parameters in order to prevent from unexpected parameter changing.
Compatibility of commissioning tools
The new features have been fully integrated intoTIA Portal V15 HSP 0185 V3.0. Here you can find the compatibility relationships between TIA Portal HSP 0185 and V90 PN firmware.Please refer to 72341852
Version | Support SINAMICS Firmware |
---|---|
TIA Portal V15 HSP 0185 V3.0 | V1.03, V1.02, V1.01 |
TIA Portal V15 HSP 0185 V1.0 | V1.02, V1.01 |
TIA Portal V14 HSP 0185 V2.0 | V1.01 |
The new features have been fully integrated into SINAMICS V-Assistant V1.05.04. Please refer to 109738387
V1.02.00
Firmware version v1.02.00 | |
---|---|
Firmware download | ![]() ![]() |
List of faults and alarms | ![]() ![]() |
What is new?
- Faults and alarms files are provided.
Fix an issue of firmware update for a brand-new drive which may result in PROFINET interface not working has been optimized.
- Support SIMOTICS S-1FL6 low inertia motor with absolute multi-turn encoder. Note: The motor types is not release yet.
- Fine resolution of the incremental and absolute position is adjustable
Add 2 parameters p29418 and p29419 to set the fine resolution in bits of the incremental position and absolute position actual values. The encoder absolute value G1_STW2 (be requested via PROFIdrive G1STW.13) comprises 3 parts: encoder pulses per revolution (fixed with 2048 in SINAMCIS V90 with an absolute encoder), fine resolution per revolution (p29419), and Number of resolvable revolutions of the rotary absolute encoder. The effective resolution is 2048 × 2^p29419.
Note: The encoder absolute position value G1_STW2 is limited to 2^32 bits.
- Braking resistor alarm A52901 is configured
Alarm A52901 which indicates capacity of internal braking resistor reached the threshold can be deactivated via a new parameter p29360. e,g. an external braking resistor is configured
- Message type Fault / Alarm can be configured.
The message type e.g. Fault / Alarm / No message can be adjusted via parameters (p2118, p2119).
V1.01.00
Firmware version v1.01.00 | |
---|---|
Firmware download | ![]() ![]() |
What is new?
- Support additional 4 types of SIMOTICS S-1FL6 high inertia motor shaft height SH65 with argular connector
- “Positioning tracking mode” can be used to to generate a virtual multi-turn encoder value from a single-turn encoder
V1.00.03
Firmware version v1.00.03 | |
---|---|
Firmware download | ![]() ![]() |
- German
- Chinese (simplified)
Entry belongs to product tree folder(s):
- You want to discuss in our forum and exchange experiences with other users
- You have a technical question / problem: Ask the Technical Support
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry