×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109746259, Entry date: 04/03/2017
(3)
Rate

Delivery release SINAMICS STARTDRIVE V14 SP1

  • Entry
  • Associated product(s)
Innovative commissioning of frequency converters in the TIA Portal.
SINAMICS STARTDRIVE V14 SP1

SINAMICS STARTDRIVE V14 SP1 is now available for delivery.

Information on other TIA Portal V14 SP1 products can be found on the following page: 109744304

Highlights in SINAMICS STARTDRIVE V14 SP1

  • Support of Windows 10
  • Online/Offline parameter comparison
  • Change-sensitive message on persistent data backup in the drive when going offline:
    "Do you want to back up RAM to EEPROM?"

Optimized and extended G120 commissioning wizard:

  • Merging of the two previous wizards for standard commissioning and operation under one SIMATIC Motion Control axis into one.
  • Integration of telegram, braking resistor, motor-side filter and temperature sensor selection, as well as of motor selection via the motor code number.

System requirements

SINAMICS STARTDRIVE V14 SP1 is released for use with the following operating systems (only 64-bit, identical to STEP 7 Professional):

  • Microsoft Windows 7 Professional SP1
  • Microsoft Windows 7 Enterprise SP1
  • Microsoft Windows 7 Ultimate SP1
  • Microsoft Windows 8.1 Professional
  • Microsoft Windows 8.1 Enterprise
  • Microsoft Windows 10 Professional Version 1607

  • Microsoft Windows 10 Enterprise 2016 LTSB

  • Microsoft Windows 10 Enterprise 2015 LTSB

  • Microsoft Server 2008 R2 StdE SP1 (full installation)
  • Microsoft Server 2012 R2 StdE (full installation)
  • Microsoft Server 2016 Standard (full installation)

Recommended PC/PG hardware

HardwareRecommendation
Computer

As of SIMATIC Field PG M5 Advanced (or comparable PC)

Processor

Intel® Core i5-6820EQ (up to 3.5 GHz)

RAM 16 Gb or more (32 Gb for large projects)
Hard diskSSD with at least 50 Gb free storage capacity
Monitor15.6" full HD display (1920 x 1080 or higher)

Compatibility with other products

  • STARTDRIVE V14 SP1 works together with STEP 7, WinCC and Scout TIA V14 SP1 in a single framework

  • STARTDRIVE V14 SP1 can be installed on the same computer as other versions of STARTDRIVE V12 to V13 SP2.
  • STARTDRIVE can be installed on the same computer as STARTER.

  • An upgrade to TIA Portal V14 SP1 is performed exclusively on the basis of TIA Portal V13 SP2 projects (latest update recommended). A compatibility mode is not supported.

Supported virtualization platforms

  • VMware vSphere Hypervisor (ESXi) 6.0
  • VMware Workstation 12.5
  • VMware Player 12.5

  • Microsoft Windows Hyper-V Server 2016

Supported operating systems for virtualization platforms as the host operating system

  • Windows 7 Professional/Enterprise/Ultimate SP1
  • Windows 10 Professional/Enterprise Version 1607

  • Windows 10 Enterprise Version 1607

Supported operating systems for virtualization platforms as the guest operating system

  • Windows 7 Professional/Enterprise/Ultimate SP1
  • Windows 10 Professional/Enterprise Version 1607

  • Windows 10 Enterprise Version 1607

The following virus scanners were tested with STARTDRIVE V14 SP1

  • Symantec Endpoint Protection 12.1
  • Trend Micro Office Scan Corporate Edition 11.0
  • McAfee VirusScan Enterprise 8.8

  • Kaspersky Anti-Virus 2016

  • Windows Defender (as of Windows 8.1)

  • Qihoo "360 Safe Guard" 9.7

Selection and ordering data, prices

Product

Article number

Price

STARTDRIVE commissioning tool for SINAMICS

  • Delivery on DVD, incl. Single License and Certificate of License
  • Delivery as Internet download, incl. Single License and Certificate of License
  • Supported languages: English, French, German, Italian, Spanish, Chinese (simplified)
  • 6SL3072-4EA02-0XA0 (DVD)
  • 6SL3072-4EA02-0XG0 (software download)

A handling fee will be applied to the delivery.

The download of the current version is free-of-charge at 68034568.

Secondary conditions

Secondary conditions according to the list of secondary conditions 55416849.

You can find additional product information on the marketing Internet page for SINAMICS STARTDRIVE. www.siemens.com/startdrive.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit