×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109746268, Entry date: 03/31/2017
(17)
Rate

Servicepack 2 for SIMATIC WinCC V13 Runtimes (TIA Portal)

  • Entry
  • Associated product(s)
Servicepack 2 available for WinCC V13 Runtimes

The Service Pack is applicable to the following products:  

  • WinCC Runtime Advanced V13 or
  • WinCC Runtime Advanced V13 SP1

 

New features and changes compared to earlier versions are described in the delivery release for WinCC V13 SP2 109746073


Important installation instructions:


The TIA Portal products STEP 7 (including PLCSIM), Safety, WinCC, Startdrive and SIMOCODE ES must be upgraded to the same version (V13 SP2). SIMOTION SCOUT TIA must also be upgraded to version V4.4 HF11 (not released for Windows 10).
If the versions are different, the TIA Portal can no longer be started.
Therefore, please make sure you have the service packs of the products you are using before starting the installation. You can find the service packs in the following entries:


Download 

The software is subject to export restrictions. A download is only possible for registered users. Please note that, on account of the strong demand, the registration for export-restricted downloads will take some time.


WinCC Runtime Advanced V13 SP2

This free download contains the Service Pack 2 for upgrading existing installations and it can only be installed if WinCC Runtime Advanced V13 or  WinCC Runtime Advanced V13 SP1 is installed already.

 Download unterliegt Exportcontrolle  SIMATIC_WinCC_Runtime_Advanced_SP2_for_V13.exe (2,4 GB)


SHA-256 checksum:

 Registrierung notwendig  SIMATIC_WinCC_Runtime_Advanced_SP2_for_V13.txt (1 KB)  Information on SHA-256


WinCC Runtime Professional V13 SP2

Due to the support of new operating systems the DVD for SIMATIC WinCC Runtime Professional V13 SP2 must be ordered. The software for SIMATIC WinCC Runtime Professional V13 SP2 is neither available via free download nor via Automatic Software Update (ASU).


 Product

Article number 

 WinCC Runtime Professional V13 SP2

6AV2105-0XX03-2DU8






Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.