×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109746290, Entry date: 04/12/2017
(4)
Rate

Sales Release/Delivery Release: Power Monitoring Software powermanager V3.4

  • Entry
  • Associated product(s)
The modern and intuitive power monitoring software powermanager offers along with the measuring devices 7KT/7KM PAC an easy access to a power management solution. The software supports small and medium-sized enterprises in the industry and infrastructure sector to enhance the energy transparency and to reduce energy costs.


powermanager V3.4

With the power monitoring software powermanager V3.4 all measured values are collected, which are required for power consumption optimization and corresponding cost reductions. This includes energy and power values as well as electrical characteristics such as current, voltage and power factor. Besides electrical measuring values also non electrical energy values can be integrated to the system either via pulse measurement or dedicated measuring devices featuring communication interfaces. The values are not only displayed, but can also be monitored and archived for future evaluation.

For optimization of power demand values, the data can be visualized and compared via a trend view of the load profile.
Evaluations can be done easily with predefined report templates as cost center allocation, variance analysis, energy evaluations as well as a duration curve report. The report handling can also be access via a standard Web browser. User defined reports can be created as well. Sending an automated email with the final report is another highlight of the user friendliness of the software.
By use of the load monitoring functionality power demand limits can be observed and if required switching recommendations can be given. The calculation and display of KPIs (Key performance indicators) can be executed as easy as displaying the values with dashboards.
Powermanager is the optimized technical basis for a power management system in accordance with ISO 50001 norm, of course with the certificate of conformity.

Features:
  • Independent power monitoring software.
  • Operation using a PC and measuring devices with Ethernet connection.
  • Expandable from the simple standard application to a fully flexible customer solution.
  • Fully scalable with regard to the number of devices and the software's functions.
  • Ensures optimum integration of measuring and power quality devices 7KT/7KM PAC, as well as circuit breakers 3WL/3VL/3VA, but also any other Modbus device.
  • This version consists of all functions of the previous versions and service packs.

Functional enhancements in Version 3.4:
  • Expansion of the number of fully integrated 7KT/7KM PAC devices:
    - PAC3200T (start of delivery scheduled for 2nd quarter 2017)
    - PAC module  I(N), I(Diff), Analog Input (start of delivery scheduled for 2nd quarter 2017)
    - branch circuit monitoring system 7KT PAC1200 (for IEC applications; already released)
  • Support of branch circuit monitoring system SEM3 (for UL applications only as of today)
  • Expansion of internal reporting engine by KPI-, Sankey- und Top10 consumer reports, also available via web browser, pdf/xls format
  • Expansion of 3WL, 3VL, and 3VA breaker data visualization (state, messages)
  • Simplification of OPC setup process

Notes:

  • From the release of the new version the basic license “powermanager basic package” and the Trial Version will be delivered with the new version V3.4
  • Already existing licenses (basic packages, device packages, option packages) for V3.0/V3.1/V3.2/V3.3 can still be used for this new version. For current users of V3.0/3.1/V3.2/V3.3 the upgrade to V3.4 is free of charge. The upgrade to V3.4 is possible for all versions from V3.0.
  • Systems with V2.0 need to be upgraded to V3.0 first, before an upgrade to V3.4 is possible (upgraded projects have restrictions related to the languages of the previous project).
  • The free trial license is still available, however cannot be used on systems with previously installed trial licenses of V3.0/3.1/V3.2/V3.3.

Order information:

Basic license:

- Powermanager V3.4 Basic Package
  Max. devices: 10, Server/Clients: 1, Web license, Reporting license
  3ZS2711-0CC30-0YA0

- Free Trial Version (60 days)
  powermanager V3.4
  Max. devices: 10, Server/Clients: 1, Web license, Reporting license, option "Expert"
  3ZS2711-0CC30-0YA7

Device extension licenses:

- Device Pack (20)
  Additional devices: 20
  3ZS2711-0CC30-0YD0

- Device Pack (50)
  Additional devices: 50
  3ZS2712-0CC30-0YD0

- Device Pack (100)
  Additional devices: 100
  3ZS2713-0CC30-0YD0

- Device Pack (200)
  Additional devices: 200
  3ZS2714-0CC30-0YD0

- Device Pack (500)
  Additional devices: 500
  3ZS2715-0CC30-0YD0

- Device Pack (1000)
  Additional devices: 1000
  3ZS2716-0CC30-0YD0

Option packages:

- Option package "Expert"
  Individual configuration (Graphics, devices)
  3ZS2710-2CC20-0YH0

- Option package "Client (5)"
  5 additional full clients
  3ZS2710-3CC00-0YD0

- Option package "Distributed System (2)"
  Distributed system for 2 powermanager servers
  3ZS2718-1CC00-0YH0

- Option package "Distributed System (5)"
  Distributed system for 5 powermanager servers
  3ZS2718-2CC00-0YH0

- Option package "Distributed System (10)"
  Distributed system for 10 powermanager servers
  3ZS2718-3CC00-0YH0

Upgrade licenses:

Device licenses of the V2.0 have to be upgraded to V3.0 first, before V3.4 can be installed.

- Upgrade V 2.0 Lean -> V 3.0 (10)
  Upgrading 10 devices of V2.0 to V3.0
  3ZS2711-0CC30-0YE0

- Upgrade V 2.0 Standard -> V 3.0 (50)
  Upgrading 50 devices of V2.0 to V3.0
  3ZS2712-0CC30-0YE0

- Upgrade V 2.0 Advanced -> V 3.0 (100)
  Upgrading 100 devices of V2.0 to V3.0
  3ZS2713-0CC30-0YE0

- Upgrade V 2.0 Maximum -> V 3.0 (200)
  Upgrading 200 devices of V2.0 to V3.0
  3ZS2714-0CC30-0YE0

Customers who do not intend to upgrade to Version 3.0 can still upgrade specific licenses within the V2.0

- Upgrade V2.0 Lean -> Standard
  Extending number of devices from 10 to 50
  3ZS2712-0CC20-0YD0

- Upgrade V2.0 Standard -> Advanced
  Extending number of devices from 50 to 100
  3ZS2713-0CC20-0YD0

- Upgrade V2.0 Advanced -> Maximum
  Extending number of devices from 100 to 200
  3ZS2714-0CC20-0YD0


Target countries:
Globally

Target industries/markets:
Energy efficiency can be achieved through consistent power monitoring and the derived optimization measures which is crucial for all industries, including Industry, Infrastructure and Building.


Additional Information:

Ordering information can be found in the LV 14 catalog.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.