×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 109746434, Entry date: 04/04/2017
(0)
Rate

Sales and delivery release: SCALANCE W devices for Israel

  • Entry
  • Associated product(s)
The following SIMATIC NET Industrial Wireless LAN components in accordance with IEEE 802.11n are released for sale by PD PA CI.
  • SCALANCE W722-1 RJ45 Israel
  • SCALANCE W774-1 RJ45 Israel
  • SCALANCE W786-2 RJ45 Israel
  • SCALANCE W788-2 RJ45 Israel

The delivery start is expected on 22 March 2017.



Product description


SCALANCE W722-1 RJ45 (Israel)





  • Client modules with support of IEEE 802.11a/b/g/n and data rates of up to 150 Mbps

  • Suitable for wireless PROFINET IO real-time communication over iPCF

  • Implementation of simple and cost-effective wireless machine networking

  • Compact design for space-saving installation in control cabinets or boxes on a standard DIN rail

  • For use at ambient temperatures from 0 °C to +55 °C

  • SIMATIC design matches existing components in the control cabinet (e.g. SIMATIC ET 200SP)

  • 1 x R-SMA socket for the connection of a directly mountable or remote antenna

  • 1 x RJ45 port for 10/100 Mbps Ethernet

  • 1 x 24 V DC connection

  • Function LEDs for optical signaling of faults and operating states

  • Only for use in Israel

SCALANCE W774-1 RJ45 (Israel)



  • Access point with support of IEEE 802.11a/b/g/n and gross data rates of up to 300 Mbps

  • Support of MIMO technology (Multiple Input, Multiple Output)

  • SIMATIC design matches existing components in the control cabinet (e.g. SIMATIC S7-1500)

  • Low-profile, compact aluminum housing, shock and vibration resistant for stringent mechanical requirements

  • Dust protection with IP30 degree of protection

  • KEY-PLUG W780 iFeatures available (KEY-PLUG is not included in the scope of delivery)

  • Suitable for wireless PROFINET IO real-time communication over iPCF (expected as of February 2014, only in connection with KEY-PLUG)

  • Device replacement without PC/PG is possible by plugging the KEY-PLUG or the C-PLUG swap medium to back up the configuration data

  • Implementation of simple and cost-effective wireless machine networking

  • Enclosure for space-saving installation in control cabinets or boxes

  • Suitable for wall mounting, S7-300 mounting rail, S7-1500 mounting rail or a standard DIN rail

  • For use at ambient temperatures from -20 °C to +60 °C

  • 2 x R-SMA socket for the connection of directly mountable or remote antennas

  • Integrated 2-port switch

  • 2 x RJ45 connector for 10/100 Mbps Ethernet, with one connector being suitable for Power-over-Ethernet supply according to IEEE 802.3at Type 1 (corresponds to IEEE 802.3af)

  • 2 x 24 V DC connection

  • Function LEDs for optical signaling of faults and operating states

  • Only for use in Israel

SCALANCE W786-2 RJ45 (Israel)





  • Access points with support of IEEE 802.11a/b/g/n and data rates of up to 450 Mbps

  • Support of MIMO technology (Multiple Input, Multiple Output)

  • Rugged, impact-resistant plastic enclosure, shock and vibration-resistant for stringent mechanical requirements

  • High IP65 degree of protection against dust and water jets

  • For use at ambient temperatures from -40 °C to +60 °C (depending on the SFP plug-in transceiver used, see manual for additional information)

  • Resistant to condensation

  • Resistant to UV radiation and salt spray

  • Design for use outdoors

  • 6 x R-SMA socket for the connection of external antennas

  • 1 x RJ45 connector for 10/100/1000 Mbps Ethernet with Power-over-Ethernet according to IEEE 802.3at Type 1 (corresponds to IEEE 802.3af)

  • 1 x 24 V DC connector, optional operation with 12 to 24 V DC or 100 to 240 V AC with power supply that can be integrated in the device

  • Slot for inserting plugs: KEY-PLUG (for enabling iFeatures) or C-PLUG (Configuration Plug for fast device replacement in case of fault)

  • Function LEDs for optical signaling of faults and operating states

  • Installation: Wall or with optional mounting set on 35 mm DIN rail


SCALANCE W788-2 RJ45 (Israel)





  • Access points with support of IEEE 802.11a/b/g/n and data rates of up to 450 Mbps

  • Support of MIMO technology (Multiple Input, Multiple Output)

  • Rugged aluminum enclosure

  • For use at ambient temperatures from -20 °C to +60 °C

  • Dust protection with IP30 degree of protection

  • 6 x R-SMA sockets for the connection of directly mountable and remote antennas

  • Antenna placement optimized for the 3x3 MIMO technology; the antennas do not interfere with each other when they are mounted directly on the device

  • 1 x RJ45 connector for 10/100/1000 Mbps with Power-over-Ethernet according to IEEE 802.3at Type 1 (corresponds to IEEE 802.3af)

  • 2 x 24 V DC connection

  • KEY-PLUG functionality for enabling iFeatures (= features especially for the industrial environment) available as option

  • Fast replacement of devices in case of fault by means of optional C-PLUG (Configuration Plug) swap medium

  • Function LEDs for optical signaling of faults and operating states

  • Installation: Wall, S7 mounting rail or on 35 mm DIN rail

Product name

Order number

SCALANCE W722-1 RJ45 Israel

6GK5722-1FC00-0AC0

SCALANCE W774-1 RJ45 Israel

6GK5774-1FX00-0AC0

SCALANCE W786-2 RJ45 Israel

6GK5786-2FC00-0AC0

SCALANCE W788-2 RJ45 Israel

6GK5788-2FC00-0AC0