×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109746442, Entry date: 04/25/2017
(0)
Rate

Delivery release SINAMICS Startdrive V14 SP1 S120 Option

  • Entry
  • Associated product(s)
Innovative commissioning of servo drives in the TIA Portal.
SINAMICS Startdrive V14 SP1 S120 Option

SINAMICS Startdrive V14 SP1 S120 Option is now available for delivery. The product release is restricted. Please contact yourSIEMENS personal contact before ordering.

Functional scope

SINAMICS Startdrive V14 S120 Option only supports

  • SINAMICS S120 with CU320-2 PN with Sinamics firmware V4.8
  • Booksize / booksize compact
  • Servo control
  • Basic safety (STO, SS1-t, SBC)
  • SIMOTICS motors
  • Operation with SIMATIC S7-1500 / 1500T

Startdrive V14 SP1 S120 Option additionally supports:

  • Automatic hardware configuration (upload of the DRIVE-CLiQ topology from the drive)
  • Extended Safety (SS1-a, SS1-b, SS2, SOS, SSM,SLS, SDI, SP, SLP, SBT)
  • Torque motors (1FW3 and 1FW6)
  • Networking with ET200SP CU
  • Support of Windows 10

Optional package for SINAMICS Startdrive V14 SP1

Startdrive V14 SP1 S120 Option is an optional package for Startdrive V14 SP1. This means, the installation of Startdrive V14 SP1 S120 Option requires prior installation of Startdrive V14 SP1. Startdrive V14 SP1 is included in the delivery of Startdrive V14 SP1 S120 Option free of charge.


Information on Startdrive V14 SP1 can be found on the following page: 109744304.

System requirements

SINAMICS Startdrive V14 SP1 is released for use with the following operating systems (only 64-bit, identical to STEP 7 Professional):

  • Microsoft Windows 7 Professional SP1
  • Microsoft Windows 7 Enterprise SP1
  • Microsoft Windows 7 Ultimate SP1
  • Microsoft Windows 8.1 Professional
  • Microsoft Windows 8.1 Enterprise
  • Microsoft Windows 10 Professional Version 1607

  • Microsoft Windows 10 Enterprise 2016 LTSB

  • Microsoft Windows 10 Enterprise 2015 LTSB

  • Microsoft Server 2008 R2 StdE SP1 (full installation)
  • Microsoft Server 2012 R2 StdE (full installation)
  • Microsoft Server 2016 Standard (full installation)

Recommended PC/PG hardware

HardwareRecommendation
Computer

As of SIMATIC Filed PG M5 Advanced (or comparable PC)

Processor

Intel® Core i5-6820EQ (up to 3.5 GHz)

RAM 16 GB or more (32 GB for large projects)
Hard diskSSD with at least 50 GB free storage capacity
Monitor15.6" full HD display (1920 x 1080 or higher)

Compatibility with other products

  • Startdrive V14 SP1 works together with STEP 7, WinCC and Scout TIA V14 SP1 in a single framework

  • Startdrive can be installed on the same computer as STARTER.

Supported virtualization platforms

  • VMware vSphere Hypervisor (ESXi) 6.0
  • VMware Workstation 12.5
  • VMware Player 12.5

  • Microsoft Windows Hyper-V Server 2016

Supported operating systems for virtualization platforms as the host operating system

  • Windows 7 Professional/Enterprise/Ultimate SP1
  • Windows 10 Professional/Enterprise Version 1607

  • Windows 10 Enterprise Version 1607

Supported operating systems for virtualization platforms as the guest operating system

  • Windows 7 Professional/Enterprise/Ultimate SP1
  • Windows 10 Professional/Enterprise Version 1607

  • Windows 10 Enterprise Version 1607

The following virus scanners were tested with Startdrive V14 SP1

  • Symantec Endpoint Protection 12.1
  • Trend Micro Office Scan Corporate Edition 11.0
  • McAfee VirusScan Enterprise 8.8

  • Kaspersky Anti-Virus 2016

  • Windows Defender (as of Windows 8.1)

  • Qihoo "360 Safe Guard" 9.7

Selection and ordering data, prices

ProductArticle numberPrice
Startdrive commissioning tool for SINAMICS
  • Delivery on DVD, incl. Single License and Certificate of License

  • Delivery as Internet download, incl. Single License and Certificate of License

  • Supported languages: English, French, German, Italian, Spanish, Chinese (simplified)

  • 6SL3072-4EA02-1XA0 (DVD)
  • 6SL3072-4EA02-1XG0 (software download)
A handling fee will be applied to the delivery.


Secondary conditions

Secondary conditions according to the secondary conditions list 55416849.

You can find additional product information on the marketing Internet page for SINAMICS Startdrive
www.siemens.com/startdrive.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.