×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 109747051, Entry date: 04/21/2017
(0)
Rate

Delivery release: powerconfig V3.8

  • Entry
  • Associated product(s)
An updated version of the commissioning and service software powerconfig V3.8 is now available for download. powerconfig is available free of charge via the Siemens Service & Support Portal. powerconfig V3.8 contains add-ons and all functions of powerconfig V3.7.

powerconfig

powerconfig version V3.8 supports all electronic components of the SENTRON product family, including 3VA2 molded case circuit breakers, along with 3VA molded case circuit breakers with UL certification (3VA6). Please refer to the separate notifications for availability of these particular products. powerconfig version V3.8 supports all communication-capable components of the SENTRON product family, like the PAC2200, PAC Expansion Module I(N)/I(DIFF)/Analog for PAC4200 and PAC3200.

New features are supported:

  • Communication to molded case circuit breaker 3VA2 with Stored Energy Operator (SEO)
  • Communication components (COM060/COM100/COM800) of  molded case circuit breaker 3VA with Firmware V4.1
  • PAC2200, PAC3200T with IT-Security functions
  • PAC5100, PAC5200 with Firmware V1.1

Target market:

identical to https://support.industry.siemens.com/cs/ww/en/view/109743800