×
Siemens Industry Online Support
Siemens AG
Entry type: Download, Entry ID: 109747276, Entry date: 05/11/2017
(0)
Rate

SCALANCE X414 firmware update version 3.10.2

  • Entry
  • Associated product(s)
The SCALANCE X414 firmware update version 3.10.2 can now be downloaded for free from Product Support.

The following firmware improvements have been made:

  • Reading of Config over SNMP is now possible during PNIO operation

  • Configuring standby ports (standby slave) to ports that have been identified as default ring ports no longer results in loops

  • Configuring substitute and replacement devices when the gateway IP address is located outside the agent subnet


The firmware update V3.10.2 has been released for upgrading the following product versions:

Type

Article number

SCALANCE X414-3

6GK5414-3FC00-2AA2

SCALANCE X414-3

6GK5414-3FC10-2AA2


Third-party software – license conditions and copyright notes

You can find the copyright notes on the third-party software, especially Open Source Software, as well as applicable license conditions for this type of third-party software in the file ReadMe_OSS.

Special note for resellers

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

Registrierung notwendig readme_oss.htm (466.8 KB)


You can download the file here:

Download unterliegt Exportcontrolle cV3102035.zip (2.8 MB)


The following security fixes and improvements are included:

  • Correction of SSA-623229: DROWN Vulnerability in Industrial Products

  • Correction ofSSA-293562: Vulnerabilities in Industrial Products


Security information:

This update contains safety-relevant changes which improve robustness against possible attacks. We therefore recommend you update the firmware.


The currently available software versions are backward compatible, which means they can also be used with older hardware versions.

We recommend operating the current hardware with the currently released software versions to avoid restriction in range of functions and fault rectification.


Please observe the installation notes in the product documentation.