×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109747358, Entry date: 05/05/2017
(0)
Rate

Firmware SIWAREX WP321

  • Entry
  • Associated product(s)
This entry contains the latest firmware for SIWAREX WP321

Release V 1.3.0 / December 2018

 Registrierung notwendig  7MH4138-6AA00-0BA0_FW_V1.3.0.zip (1,7 MB)

Changes compared V1.2.0:

  • second low pass filter to show the weight value with two different filter settings.


Release V 1.2.0 / May 2017

 Registrierung notwendig  7MH4138-6AA00-0BA0_V01.02.00.zip (1,5 MB)

An update to firmware version V1.2.0 is recommended. The .upd file can be loaded via the standard mechanisms of TIA Portal.
In addition, two SIWATOOL V7 data base files are included in the .zip-archive. These need to be copied into the SIWATOOL installation folder like described in the information
.

 Changes compared V1.0.1:

  • New sample rate of 600Hz (1,66ms) selectable in DR10.
  • Function "automatic calibration" optimized: can be performed now with a non-empty scale and/or negative digits.

  • Calibration procedure with three calibration points optimized.


 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit