×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109747366, Entry date: 06/14/2017
(2)
Rate

Product phase-out: SITOP modular 1ph 40 A (6EP1337-3BA00)

  • Entry
  • Associated product(s)
Product phase-out has been declared for power supply SITOP modular 1ph 40 A (6EP1337-3BA00) as from June 1, 2017; accordingly active marketing has been stopped. Cancellation is planned for October 31, 2018.

We recommend not to use the product in new machines and plants as of now.


Cancellation:
Further availability as new part is guaranteed for a period of over one year. Cancellation is planned for October 31, 2018, after stock clearing.


Substitute product:
For new machines and plants the successor product with enhanced functionality of the current SITOP product portfolio can be used:  

Phase-out product  

SITOP PSU100M, DC 24 V/40 A

Substitute product
SITOP PSU8200, DC 24 V/40 A

6EP1337-3BA00

STABILIZED POWER SUPPLY

Input: AC 120/230 V
Output: DC 24 V/40 A

6EP3337-8SB00-0AY0

STABILIZED POWER SUPPLY

Input: AC 120/230 V
Output: DC 24 V/40 A

 

Restriction to compatibility:
If  today the existing SITOP modular 6EP1337-3BA00 is applied in combination with signaling module 6EP1961-3BA10, please note that the function "Remote ON/OFF" is not available with the new product.


Further information on SITOP



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.