×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109747386, Entry date: 05/29/2017
(0)
Rate

Updates for SIMATIC Target 1500S V1.0

  • Entry
  • Associated product(s)
Update 1 for SIMATIC Target 1500S for Simulink V1.0 available.

This update is valid for the following products

  • SIMATIC Target 1500S V1.0

Installation instructions

  • This update can only be installed if SIMATIC Target 1500S V1.0 is already installed.
  • After each installation of SIMATIC Target 1500S you must install the latest update. 

____________________________________________________________________________________

Update 1 (05/2017)

Improvements compared to earlier versions:

  • Code generation for referenced models is supported
  • MATLAB Release 2017a is supported
  • Further improvments, e.g. when using S-Functions 

Download:

 Registrierung notwendig  SIMATIC_Target_1500S_V1_Upd1.exe (14,8 MB)

SHA-256 checksum:

 Registrierung notwendig  SIMATIC_Target_1500S_V1_Upd1.txt (1 KB)

Information on SHA-256 109483101

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.