×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109747649, Entry date: 10/23/2017
(1)
Rate

Emergency stop shutdown to SIL 3 or PL e with contactors with F-PLC-IN and fail-safe controller

  • Entry
  • Associated product(s)
Two-channel emergency stop shutdown of a motor by a fail-safe controller and 3RT1 power contactors with fail-safe controller.
 

Emergency stop shutdown to SIL 3 or PL e with contactors with F-PLC-IN and fail-safe controller

Operating principle

The fail-safe controller monitors the emergency stop device.

When the emergency stop device is actuated, the fail-safe controller switches the power contactors off by means of its fail-safe inputs (F-PLC-IN) in a safety-related way.

If the emergency stop device is unlatched and the feedback circuit is closed, the Start button can be used to switch on again.

 Registrierung notwendig  SET_Emergency_stop_SIL3_3RT1_F-PLC-IN_F-CPU_en.zip (8,1 KB)

 Registrierung notwendig  TIA-Portal_Emergency_stop_SIL3_3RT1_F-PLC-IN_F-CPU.zip (2,2 MB)

 Registrierung notwendig  Wiring_Emergency_stop_SIL3_3RT1_F-PLC-IN_F-CPU.zip (63,2 KB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.