×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109747655, Entry date: 02/14/2019
(7)
Rate

SINAMICS S/G/V: Simple cyclic Funktions Blocks for Controlling a SINAMICS in TIA Portal

  • Entry
  • Associated product(s)
This entry contains additional SIMATIC function blocks that support you in various functions of the SINAMICS drive system.

The aim of the blocks is the simple cyclic connection of functions in relation to the drive technologies of a SINAMICS S/G/V used on a SIMATIC S7-1200 or S7-1500 PLC.


Simplified EPos control function block “Easy_SINA_Pos“

The simplified EPos control function block “Easy_SINA_Pos“ allows the control of selected EPos functions of the Basic positioner in the SINAMICS drive.

Downloads
  Documentation (1,3 MB)
 Registrierung notwendig  Library for TIA Portal V15.1 (330,1 KB)
 Registrierung notwendig  Library for TIA Portal V15 (327,9 KB)


Function block "Homing_V90PN" for smart referencing solutions  

The function block  “Homing V90PN“ expands the standard referencing finctions of the SINAMICS V90PN EPos with additional referencing modes.

Downloads
  Documentation (1,3 MB)
 Registrierung notwendig  Library for TIA Portal V15.1 (374,2 KB)
 Registrierung notwendig  Library for TIA Portal V15 (374,6 KB)


Library LSINAExt "Library SINAMICS Extended"

The library "Library SINAMICS Extended" (LSINAExt) contains blocks for simple, cyclic control of a SINAMICS actuator. The function blocks included are intended to make it easier for you to control a SINAMICS drive. The input parameters at the function blocks are reduced to the minimum necessary, so that a simple control without knowledge of the telegram structure is possible. The function blocks can be used in the SIMATIC S7-1200 and S7-1500 controllers.

The following blocks are included:

  • SINA_SPEED_TLG20
    Speed setting on a SINAMICS drive with standard telegram 20
  • SINA_SPEED_TLG352
    Speed setting on a SINAMICS drive with SIEMENS telegram 352

Downloads
  Documentation (1,2 MB)
 Registrierung notwendig  Library for TIA Portal V15 (810,8 KB)

Note
Simple cyclic function blocks can be found in the entry
109760317

Last changes
Added library LSINAExt