×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109747703, Entry date: 09/21/2018
(7)
Rate

Configuring the ET 200SP HA in PCS 7 based on different configuration examples

  • Entry
  • Associated product(s)
The hardware innovation SIMATIC ET 200SP HA has been specially designed for demanding deployment in the process industry. In conjunction with the SIMATIC PCS 7 V9.0 process control system, the distributed I/O provides you with a scalable and highly available I/O system. A higher-level control is connected via the PROFINET communication standard.

Highlights of SIMATIC ET 200SP HA

The video shows the highlights and functions of SIMATIC ET 200SP HA and its components.

Objective of the documentation

Various configuration examples are provided to demonstrate the flexibility and scalability of the distributed I/O SIMATIC ET 200SP HA.

This includes the configuration of the PROFINET interface module and the configuration of the innovative and flexible input/output module (standard and highly available) of the ET 200SP HA. A practical example of a HART field device is provided to demonstrate the step-by-step configuration of HART variables and a multiHART area.

The Advanced Process Library (APL) V9.0 is used for the CFC engineering of HART communication with multiHART.

Core contents

  • General information about the SIMATIC ET 200SP HA

  • HW Config of the ET 200SP HA (standard and highly available)

  • Signal configuration of the input/output module

  • Hot-swapping and expansion of modules during operation

  • Integration of a HART field device in SIMATIC PCS 7

  • Configuration of multiHART areas and HART variables

  • CFC engineering             

Validity

This application example is valid for:

  • SIMATIC PCS 7 CPU 410-5H Process Automation, as of Firmware-Version 8.2

  • SIMATIC PCS 7 V9.0

Documentation

  Configuration of SIMATIC ET 200SP HA (1,8 MB) 

Further information

Delivery release "SIMATIC ET 200SP HA Distributed I/O System"

Manual "SIMATIC ET 200SP HA Distributed I/O System"

PROFINET in Process Automation with SIMATIC PCS 7


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.