×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109747709, Entry date: 05/18/2017
(1)
Rate

SIPLUS RIC – Delivery release SIPLUS RIC V1.6 Upd4

  • Entry
  • Associated product(s)
The following products of the SIPLUS RIC product family from the SIPLUS RIC product range are being released for Delivery. As from May 2017, the SIPLUS RIC product range is also available for the SIMATIC S7-1500 in TIA-Portal V14 SP1 and SIMATIC Software Controller. Date for Delivery release: 01.05.2017
 

Ordering data:

MLFB-Number

Description

6AG6003-0CF00-0AA0

SIPLUS RIC Library for SIMATIC Software Controller
comprising
CD (SOFTWARE UND DOKUMENTATION)
Runtime License*

6AG6003-7CF00-0LF0

SIPLUS RIC Library for SIMATIC S7-15XX SMC 24MB
comprising
SIMATIC SMC 24MB
CD (SOFTWARE UND DOKUMENTATION)
Runtime License**

6AG6003-7CF00-0LL0

SIPLUS RIC Library for SIMATIC S7-15xx
comprising
SIMATIC SMC 256MB
CD (SOFTWARE UND DOKUMENTATION)
Runtime License**

6AG6003-7CF00-0LP0

SIPLUS RIC Library for SIMATIC S7-15XX SMC 2GB
comprising
SIMATIC SMC 2GB
CD (SOFTWARE UND DOKUMENTATION)
Runtime License**

6AG6003-8CF00-0LE0

SIPLUS RIC Library for SIMATIC S7-15XX
comprising
- SIMATIC SMC 12MB
- CD (SOFTWARE AND DOKUMENTATION)
-Runtime License**

* For the components SIPLUS RIC is supplied without the activation codes for all protocols.
The Licensing takes place via the mail address
siplus-ric.automation@siemens.com

** SIPLUS RIC are software libraries that are supplied for all protocols
   together with a SIMATIC Memory Card (SMC) and the associated activation code in the „Certificate of License“ .

The protocols are:

  • IEC 60870-5-101 (Master and Slave) = Serial Transmission

  • IEC 60870-5-104 (Master and Slave) = Ethernet (TCP/IP)

  • IEC 60870-5-103 (Master) Serial Transmission for protection Relais (e.g. SIPROTEC)

 

Scope of application

SIMATIC in industries with Telecontrol:

  • Oil/Gas
  • Water / Wastewater
  • Mobility
  • Power plant
  • Power distribution
  • Smart Grid

Information on SIPLUS products is available at: www.siemens.com/siplus-ric

If you have any other questions, please contact your SIMATIC partner at your local Siemens office.

www.siemens.com/partnerprogramm

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit