×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109747857, Entry date: 06/02/2017
(0)
Rate

Delivery release SIMATIC WinCC/ChangeControl V7.4 SP1 and SIMATIC WinCC/Audit V7.4 SP1

  • Entry
  • Associated product(s)
SIMATIC WinCC/ChangeControl V7.4 SP1 and SIMATIC WinCC/Audit V7.4 SP1 are available with immediate effect.

WinCC/ChangeControl V7.4 SP1 and WinCC/Audit V7.4 SP1 replace as autonomous products and full versions their direct predecessor variants WinCC ChangeControl/Audit V7.4. The marketing of WinCC ChangeControl/Audit V7.4 ends with the availability of WinCC ChangeControl/Audit V7.4 SP1.


1. Overview about the new functions of version 7.4 SP1

  • Support of Microsoft Windows Server 2016
    Support of Microsoft operating systems according to SIMATIC WinCC V7.4 SP1. For WinCC/ChangeControl V7.4 SP1 and WinCC /Audit V7.4 SP1, the software and hardware requirements of WinCCV7.4 SP1 apply accordingly (see entry ID: 109739599)

2. Upgrade and compatibility

  • Please note that SIMATIC WinCC V7.4 SP1 is required as the basis for SIMATIC WinCC/ChangeControl V7.4 SP1 and SIMATIC WinCC/Audit V7.4 SP1.
  • Customers who already use SIMATIC WinCC Audit/ChangeControl V7.4 require for the upgrade to SIMATIC WinCC Audit/ChangeControl V7.4 SP1 either
    -
    the free download which is available via the entry 109747950
    - the product CD for Service Pack 1 for SIMATIC WinCC/ChangeControl V7.4 SP1
    and SIMATIC WinCC/Audit V7.4 SP1 (order no.: S79220-B8097-P)

3. Delivery scope and ordering data

  • Identical to Version 7.4




Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.