×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109748340, Entry date: 06/05/2018
(4)
Rate

Delivery release SINAMICS Intelligent Operator Panel 2 (IOP-2)

  • Entry
  • Associated product(s)
The SINAMICS Intelligent Operator Panel 2 (IOP-2) was released for sale on June 21, 2017. In this article you will find additionally the firmware update V2.2 which was released on June 4th, 2018.


Brief description

The SINAMICS Intelligent Operator Panel IOP is available in a revised device version as SINAMICS IOP-2. It is offered from stock with the innovative device firmware V2.x. With the latest firmware update V2.2 new functions are available since beginning of June 2018. The firmware update V2.2 will be offered as a download only (see chapter Downloads).


Highlights




Fig. 1: SINAMICS IOP-2

The IOP-2 Firmware V2.2 (int. 02.02.00.00.10) includes versus V2.1 SP1 (int. 02.01.01.00.09) the following essentially functional extensions:
  • Support of SINAMICS G firmware V4.7 SP10
  • The Support section has a new feature that allows users to register their products directly through the IOP-2.





The IOP-2 Firmware V2.1 SP1 (int. 02.01.01.00.09) includes versus V2.1 (int. 02.01.00.00.07) the following essentially functional extensions:
  • For a fast access to parameter sets, the names of the parameter sets can be entered or changed directly on the IOP-2 using the virtual keyboard.
  • Allows easy cloning of IOP-2 specific settings. The settings such as for the status screen, language setting, lighting duration, date/time settings, parameter backup mode, and my parameters can be easily transferred to another IOP-2.

The IOP-2 Firmware V2.1 (int. 02.01.00.00.07) includes versus V2.0 SP1 (int. 02.00.01.00.33) the following essentially functional extensions:
  • Support of SINAMICS G firmware V4.7 SP9 HF1
  • Improvements in the user interface
    • Black/ Yellow Safety bar within the status screen.

    • The status screen will be displayed automatically when changing from manual mode to automatic mode.

    • In connection with the CU230P-2, the setpoint of the motor speed will be displayed in Hertz (Hz).

    • Downloaded and Uploaded parameters sets are now stored directly into the "CPS" folder on the IOP-2.

    • In the status display, easy-to-understand parameter names are displayed (V4.7 SP9 HF1).


The IOP-2 Firmware V2.0 SP1 (int. 02.00.01.00.33) includes versus V2.0 (int. 02.00.00.00.23) the following essentially functional extensions:

  • The wizard "Fieldbus Interface Settings" serves as an easy configuration of the Ethernet interface

    IOP-2 - Fieldbus Interface Settings
  • The support function supports the identification and analysis of the current drive configuration
     
    IOP-2 - Menü mit Support-Funktion
    Main features of the support function include:
    • Determination of the drive data for the power module, control unit and IOP-2 (order number, serial number, firmware version, fault conditions) and providing this as a two-dimensional code (data matrix / QR code).

    • Easy contact with customer support via a QR code generated at IOP-2.

    • Quick access to product information, documentation, FAQs, contacts via mobile devices (eg smartphones, tablets) via a two-dimensional code (data matrix / QR code) generated at IOP-2.

    • Scanning and evaluating the two-dimensional data matrix code using the Industry Online Support App

  • Improvements in the user interface

  • Fields in input masks appear larger

  • Revised status display

  • Support new SINAMICS inverter
  • G120P Cabinet with PM240P-2 FS F

  • Revision of the interface languages


In contrast to its predecessor, the new SINAMICS IOP-2 is characterized by the following features:
FeaturesBenefits
High-contrast color display with a resolution of 320 x 240 pixel.High image quality with color information that allows the fast recording of information

In conjunction with the door mounting kit, the
SINAMICS IOP-2 offers degree of protection IP55

Degree of protection IP55 provides protection against internal dust deposits and against water jets (from all directions)

Central sensor control field with integrated control keys





Fig. 2: SINAMICS IOP-2 - new operator front
Simplifies the input of values, navigation through lists and menus, and commissioning with wizards.
The new input concept using wizards speeds up the commissioning of SINAMICS G drivesIntuitive, fast commissioning
Only one article number for ordering all languages (including Chinese)
Supported languages: German, English, French, Italian, Spanish, Portuguese, Dutch, Swedish, Russian, Czech, Polish, Turkish, Finnish, Simplified Chinese
Simple ordering procedure and stock keeping
The design of the IOP-2 is open for future function extensions, wizards and languagesHigh flexibility and security of investment
Quick, easy upgrading to new function release via USB port.
The new device software can be transferred without consideration of update modes (in contrast to the previous IOP).

Flexibly adaptable and always up-to-date.

Easy, time-saving handling of the update process.

Table 1: IOP-2 - features in comparison to the predecessor


Application fields / typical applications

The SINAMICS Intelligent Operator Panel (IOP-2) is an extremely user-friendly and powerful operator panel for SINAMICS standard drives. The SINAMICS IOP-2 supports both entry-level personnel and drive experts.

It is easy to commission standard drives thanks to the high-contrast, graphics-capable color display, the central sensor control field, the menu-based operation and the application wizards.

A drive can be largely commissioned without needing a printed parameter list – as the parameters are displayed in plain text, and explanatory help texts and the parameter filtering function are provided. Additional application wizards guide you through the commissioning of specific applications, such as conveyor systems, pumps, fans and compressors. There is a basic commissioning wizard for general commissioning.

Possible applications

  • The SINAMICS IOP-2 can be used in conjunction with the SINAMICS G120, G120P, G120C, G120D, G110M, G110D and SIMATIC ET 200pro FC-2 converters.
  • It can be mounted directly on SINAMICS G120, G120P Control Units – and on the SINAMICS G120C compact converter.
  • Available as SINAMICS IOP-2 handheld. It can also be used on distributed converters via connecting cable with optical interface.
  • It can be mounted in the control cabinet door using a door mounting kit (achievable degree of protection is IP55/UL Type 12 enclosure).


Product properties and technical details

The SINAMICS IOP-2 offers the following main product features:

FunctionBenefits
Series commissioning using the clone functionQuick commissioning without expert knowledge
User-defined parameter list with a reduced number of self-selected parameters

Simple commissioning of standard applications using wizards, it is not necessary to know the parameter structure.

Application wizards that can be subsequently loaded are available on the Internet.

Simple local commissioning using the handheld version

Integrated plain text help function to locally display and remove fault messages

Fast diagnostics using plain text display on-site

High-contrast, graphics-capable color display to show status values, such as pressure or flow in bar charts, output fields or curve displays

High degree of operator friendliness and intuitive operation
The membrane keyboard with central sensor control field and integrated control keys simplifies the input of values, navigation through lists and menus, and commissioning with wizards.
Status display with freely selectable units to specify physical values
User-specific parameter names in the status screen

Intuitive manual operation of the drive possible without additional means


  • Operating mode switchover between manual and automatic modes
  • Start / stop
  • Setpoint specification
  • Jog mode
  • Change of direction of rotation
"Manual" operating mode can be configured on a customer-for-customer basis using BiCo interconnections in the drive (p8542, p8543). The settings can be made in the SINAMICS IOP-2, "Open-loop control" menu.
The operating mode switchover at the SINAMICS IOP-2 (manual/auto using the IOP button) can be deactivated, or can be switched over by an external signal, for example, a key-operated switch (digital input of the Control Unit or via the PLC).

Available user interface languages: German, English, French, Italian, Spanish, Portuguese, Dutch, Swedish, Russian, Czech, Polish, Turkish, Finnish and Simplified Chinese.

The diagnostics are displayed in plain text, and can be used locally on-site without documentationMinimization of maintenance times
Update of device functionality (e.g. wizards, languages, firmware) via USBCan be flexibly expanded

Table 2: Overview of the essential product features


Preconditions / dependencies

The SINAMICS IOP-2 with firmware V2.1 SP1 can be used with SINAMICS G120 (CU240B-2, CU240E-2, CU250S-2), G120P (CU230P-2), G120C, G120D (CU240D-2, CU250D-2), G110M, G110D and SIMATIC ET 200pro FC-2 converters with SINAMICS Pool firmware version V4.4 to V4.7 SP9 (G110D with GP Pool firmware V3.6).

A detailed overview of the supported drive systems and their associated firmware releases can be obtained from 67273266. The IOP firmware ≥ V2.0 can only be used on the IOP-2 device hardware.


Known restrictions

Functionality

The following functions of its predecessors (6SL3255-0AA00-4Jx1, x = A/C) are no longer supported by the IOP-2:

  • Commissioning, control, diagnostics, monitoring of the following SINAMICS converters:
    • SIMATIC ET 200pro FC (GP Pool)
      The product has been replaced by its successor SIMATIC ET 200pro FC‑2.
    • SINAMICS S110 (CU305)

A first generation IOP with firmware version V1.6 SP2 will remain available for these drive systems for a transitional period (see announcement of product phase-out of the first IOP generation).

Certificates

The IOP-2 provides the following certifications: CE, UL/CSA, C-Tick/RCM, EAC.
At the moment, there is not yet a KC certificate for the IOP-2 (certification of machines and plants in Korea). The certification is in progress. As soon as we receive the certificate, this will be communicated.


Announcement of product phase-out of the first IOP generation

The first IOP generation has reached the milestone product phase out (P.M400) on October 1st, 2017. The product cancellation (P.M410) is scheduled for one year later 10/01/2018. No more additional functions are planned for the first IOP generation. Additional functions will only be implemented on the basis of the IOP-2.

The following products are affected:

Products

Article number

Announcement of product phase-out
Intelligent Operator Panel IOP V1.6 SP2
with 13 user interface languages (without Chinese)
6SL3255-0AA00-4JA1

10/01/2017

Intelligent Operator Panel IOP V1.6 SP2
with the user interface languages Simplified Chinese,
English and German
6SL3255-0AA00-4JC1

10/01/2017

IOP handheld (including IOP 6SL3255-0AA00-4JA1)6SL3255-0AA00-4HA010/01/2017

Table 3: Ordering data


Ordering data

With the delivery release of the new IOP-2, the following components will become available for ordering:

ProductArticle numberScheduled start of delivery

SINAMICS IOP-2

Supported languages: German, English, French, Italian, Spanish, Portuguese, Dutch, Swedish, Russian, Czech, Polish, Turkish,

Finnish, Simplified Chinese

6SL3255-0AA00-4JA2

Currently deliverable with FW V2.1 SP1. Version V2.2 is available as download only - see Downloads.
SINAMICS IOP-2 handheld

for mobile, wired use of the IOP-2

with SINAMICS G120, SINAMICS G120C, SINAMICS G120P,

SINAMICS G110D, SINAMICS G120D, SINAMICS G110M,

or SIMATIC ET 200pro FC‑2.

Includes: IOP-2 (6SL3255-0AA00-4JA2), handheld

enclosure, rechargeable batteries (4 x AA),

charger (international), RS 232 connection cable (3 m),

USB cable (1 m)

6SL3255-0AA00-4HA1

Available for delivery
SINAMICS door mounting kit IP55

For installation of the IOP in cabinet doors with sheet thicknesses

from 1 … 3 mm. Includes seal, mounting material and connecting cable (5 m)

6SL3256-0AP00-0JA0 Available for delivery

RS232 connection cable with optical interface

For connecting SINAMICS G120D and SIMATIC ET 200pro FC‑2 inverters/converters to the IOP hand-held device

3RK1922-2BP00 Available for delivery

Table 4: Ordering data


Downloads

Download

Firmware download IOP-2 V2.2 (V02.02.00.00.10) with 14 user interface languages and application wizard for the new pre-installation of an existing IOP-2 with article number 6SL3255-0AA00-4JA2
Hinweis: The firmware can not be used on the IOP of the first generation (6SL3255-0AA00-4JA1, 6SL3255-0AA00-4JC1)!

 Registrierung notwendig  IOP-2_Firmware_V02_02_00_00_10.zip (10,1 MB) 
Overview of available firmware releases for the IOPsee 67273266

Table 5: Downloads


Catalogs, advertising publications, image database, Internet presentation

Document
CatalogCatalog D31 - German (in preparation (~ July 2017)
Catalog D31 - English (in preparation (~ September 2017)
MallMall (in preparation (~ June 2017)
SINAMICS IOP-2 InternetSINAMICS G120 -> supplementary system components
SINAMICS G120 -> Supplementary system components
SINAMICS IOP-2 flyer

SINAMICS IOP-2 flyer

SINAMICS G120 brochureSINAMICS G120 - the modular inverter
SINAMICS G120P brochureSINAMICS G120P – the specialist for pumps, fans, and compressors
Image database - IOPImage database:; enter search text "IOP-2".

Table 6: Catalogs and brochures


Documentation

Documentation
Operating instructions - Intelligent Operator Panel 2 (IOP-2) - 01/2018 edition including supplement sheetsee 109755879 
IOP Application manual (wizards)See 109483443

Table 7: Documentation

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.