×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 109748407, Entry date: 06/23/2017
(0)
Rate

Sales and Delivery Release for SIMATIC WinCC/PerformanceMonitor V7.4 SP1

  • Entry
  • Associated product(s)
SIMATIC WinCC/PerformanceMonitor V 7.4 SP1 - Production analysis and optimization on the basis of individual key performance indicators

SIMATIC WinCC/PerformanceMonitor enables a flexible calculation and powerful analysis of plant-specific key performance indicators (KPIs). These figures are the basis to develop optimization potentials to increase the productivity.

SIMATIC WinCC/PerformanceMonitor V7.4 SP1 is available now.

SIMATIC WinCC/PerformanceMonitor V7.4 SP1 replaces as autonomous product and full version its predecessor SIMATIC WinCC/PerformanceMonitor V7.4. The sales of the product SIMATIC WinCC/PerformanceMonitor V7.4 ends with the availability of SIMATIC WinCC/Performance Monitor V7.4 SP1.

1. Overview about the new functions of version 7.4 SP1

  • Support  Microsoft Windows Server 2016

Support of Microsoft operating systems according to SIMATIC WinCC V7.4 SP1. The software and hardware requirements of SIMATIC WinCC V7.4 SP1 apply to SIMATIC WinCC / PerformanceMonitor V7.4 SP1 (see Sales and Delivery Release SIMATIC WinCC V7.4 SP1 Entry ID: 109745983 )


  • Support SIMATIC Process Historian 2014 SP2 Update 3

You can find additional information on compatibility in the Compatibility Tool.

  • Support SIMATIC Information Server 2014 SP2 Update 3
    You can find additional information on compatibility in the Compatibility Tool.

Information about the functions of version 7.4 can be found in the sales and delivery release SIMATIC WinCC / PerformanceMonitor V7.4 (ID 109738589)

2. Upgrade and compatibility

Please note that SIMATIC WinCC V7.4 SP1 is required as the basis for SIMATIC WinCC/PerformanceMonitor V7.4 SP1.

Customers, who already use SIMATIC WinCC/Performance Monitor V7.4, require for the upgrade to SIMATIC WinCC/PerformanceMonitor V7.4 SP1 either

  •  via the free download (see ID 109748410 ) or
  • via ordering the product CD SIMATIC WinCC/PerformanceMonitor V7.4 SP1. (order no.: S79220-B8099-P )

3. Delivery scope and ordering data


Ordering data

Order number  (Package)

Order number (Online Software Delivery)

WinCC/PerformanceMonitor V7.4 SP1  Basic Package incl. 30 PerformanceMonitor Archives

6AV6372-2DG07-4AA0

6AV6372-2HG07-4AA0

30 PerformanceMonitor ArchiveTags (additive)

6AV6372-2CG20-0BA0

6AV6372-2JG20-0BA0

100 PerformanceMonitor ArchiveTags (additive)

6AV6372-2CG20-0CA0

6AV6372-2JG20-0CA0

 300 PerformanceMonitor ArchiveTags (additive)

6AV6372-2CG20-0DA0

6AV6372-2JG20-0DA0

1000 PerformanceMonitor archive ArchiveTags (additive)

6AV6372-2CG20-0EA0

6AV6372-2JG20-0EA0

WinCC PerformanceMonitor Upgrade
Upgrade WinCC PerformanceMonitor V7.x auf WinCC PerformanceMonitor 7.4 SP1

6AV6372-2DG07-4AX3

6AV6372-2KG07-4AX3

 


Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.