×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109748431, Entry date: 06/29/2017
(0)
Rate

Delivery release LOGO!Power, 4th generation (power supply units with 24 V / 15 V / 12 V / 5 V DC)

  • Entry
  • Associated product(s)
The 4th generation of LOGO!Power (DC 24 V / 15 V / 12 V / 5 V) has now been released for global delivery from EC Nuremberg (DF LOG).


The 4th generation innovates the entire LOGO!Power product line. The power supply units with up to 100 W for distribution boards in LOGO! 8 miniature controller design are the compatible successors of today's 3rd generation. The 3rd generation will be available for another 6 months at least.

Key highlights are the significant reduction in width, the low no-load loss, the consistently high level of efficiency, flexible mounting (rail or direct installation), the current monitor for direct measurement of the output current, the extended ambient temperature range of -25 ° to +70 °C and international certification.

 

 

Product highlights

  • Large portfolio with 11 products (previously 9) in four widths: 18 mm (new), 36 mm, 52 mm and 70 mm with a significant reduction (18 mm) of previous widths in each case

  • Very high efficiency up to 90% over the entire load range

  • Power loss in no-load operation (standby) < 0.3 W

  • Power reserve of up to 150% (typically 200 ms) for capacitive loads during power supply start-up

  • Global use thanks to comprehensive certification

  • Wide range of mounting positions: rail or direct installation

  • Power monitor for measuring output current (not for devices with 18 mm width)

  • Extended operating temperature range from -25 °C to +70 °C (derating from +55 °C)

  • Status LED "DC OK"

  • Adjustable output voltage (not for devices with 18 mm width)

  • Can be used with all 1-phase power supply networks thanks to 100-240 V AC wide-range input without switchover

  • For short periods (up to 1 sec) up to 300 V AC at input

  • Operation with DC voltage from 110 to 300 V DC

Customer benefits

  • Slim design: reduced 18 mm width in each performance class
    (36 mm instead of 54 mm / 54 mm instead of 72 mm / 72 mm instead of 90 mm)

  • Flexible mounting: rail or wall mounting in various positions

  • Excellent energy efficiency: up to 90% efficiency over the entire load range and no-load power loss of < 0.3 W (ERP-compliant)

  • Integrated current monitor: determination of output current via measuring voltage, i.e. without interrupting the DC supply

  • Broad portfolio: 11 versions with 5 V / 12 V / 15 V and 24 V DC up to 100 Watt

  • Worldwide application: operating temperature range from -25 °C to +70 °C and international certificates such as UL, CSA, FM and ATEX or shipbuilding

  • Nine power supplies of LOGO portfolio are certified according to NEC CLASS 2

  • Operational reliability: problem-free connection of loads with high inrush currents thanks to power reserves when starting up as well as constant current in the event of overload


Replacement and compatibility

  • The LOGO!Power 4th generation is the compatible successor of today's 3rd generation: The 3rd generation will be available for another 6 months at least. After this time it will be replaced completely:

Type

LOGO!Power, 4. Gen.
NEW

LOGO!Power, 3. Gen

LOGO!Power 5 V / 3 A

6EP3310-6SB00-0AY0

6EP1311-1SH03

LOGO!Power 5 V / 6.3 A

6EP3311-6SB00-0AY0

6EP1311-1SH13

LOGO!Power 12 V / 0.9 A

6EP3320-6SB00-0AY0

-

LOGO!Power 12 V / 1.9 A

6EP3321-6SB00-0AY0

6EP1321-1SH03

LOGO!Power 12 V / 4.5 A

6EP3322-6SB00-0AY0

6EP1322-1SH03

LOGO!Power 15 V / 1.9 A

6EP3321-6SB10-0AY0

6EP1351-1SH03

LOGO!Power 15 V / 4 A

6EP3322-6SB10-0AY0

6EP1352-1SH03

LOGO!Power 24 V / 0.6 A

6EP3330-6SB00-0AY0

-

LOGO!Power 24 V / 1.3 A

6EP3331-6SB00-0AY0

6EP1331-1SH03

LOGO!Power 24 V / 2.5 A

6EP3332-6SB00-0AY0

6EP1332-1SH43

LOGO!Power 24 V / 4 A

6EP3333-6SB00-0AY0

6EP1332-1SH52

 
Additional information

 

Article numbers

Type

Article number

LOGO!Power 5 V / 3 A

6EP3310-6SB00-0AY0

LOGO!Power 5 V / 6.3 A

6EP3311-6SB00-0AY0

LOGO!Power 12 V / 0.9 A

6EP3320-6SB00-0AY0

LOGO!Power 12 V / 1.9 A

6EP3321-6SB00-0AY0

LOGO!Power 12 V / 4.5 A

6EP3322-6SB00-0AY0

LOGO!Power 15 V / 1.9 A

6EP3321-6SB10-0AY0

LOGO!Power 15 V / 4 A

6EP3322-6SB10-0AY0

LOGO!Power 24 V / 0.6 A

6EP3330-6SB00-0AY0

LOGO!Power 24 V / 1.3 A

6EP3331-6SB00-0AY0

LOGO!Power 24 V / 2.5 A

6EP3332-6SB00-0AY0

LOGO!Power 24 V / 4 A  

6EP3333-6SB00-0AY0


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.