×
Siemens Industry Online Support
Siemens AG
Entry type: Application example, Entry ID: 109748589, Entry date: 09/21/2017
(0)
Rate

LOGO! 8: Gate circuit for KNX

  • Entry
  • Associated product(s)
Implementation of a LOGO! 8 gate circuit into a KNX system via the LOGO! CMK2000 communication module. "This is a general gate (circuit), not a gate control as for a garage gate"

With the integrated functions like astro timer, yearly and weekly timer, many automation tasks can be solved quickly and easily with LOGO! 8. The LOGO! text display unit (TDE) and the integrated LOGO! 8 web server offer additional options for control and monitoring.

The communication module CMK2000 from Siemens provides a solution for communication in building automation with LOGO! 8. The communication module enables communication with any KNX devices via the KNX building system bus.

The application example offers a complete gate circuit for the LOGO! 8 and shows you how to implement it into a KNX system via the CMK2000.



Screen 1

Advantages
The combination of the gate circuit in LOGO! 8 and the CMK2000 module offers you the following advantages:

  • Task can easily be expanded with additional functions
  • The task can be combined with other independent tasks
  • Integration of LOGO! inputs and output into a KNX system
  • Prevents wind damage of your blinds (monitoring of wind speed)

Target group
This application example is aimed at experienced KNX users who seek to expand their KNX system with the functionalities of a LOGO! 8.

Documentation and example project

Documentation (1.2 MB)

Registration required LOGO! 8 program (basic program) (27.6 KB)
Registration required LOGO! 8 program (expanded program) (34.5 KB)

Registration required ETS5 project (basic program) (1014.4 KB)
Registration required ETS5 project (expanded program) (1014.4 KB)


Additional Keywords
Window, EIB, gate circuit, gate function. Gate control, gate function, gate

Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.