×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109748756, Entry date: 07/05/2017
(0)
Rate

Product phase-out Flat Panel 10.4" in 4:3 format

  • Entry
  • Associated product(s)
The flat panel monitor with 10.4" display diagonal in 4:3 format was declared a phase-out product as of July 5, 2016. Discontinuation is scheduled for July 1, 2018.

Due to slowing demand and components which are no longer available, the phase-out phase begins for the 10.4" flat panel monitor in 4:3 format.
Discontinuation will take place when the stocked-up material has been consumed. This is scheduled for July 1, 2018. In line with demand, this date may be moved forward or backward by a few weeks.

There will not be a direct successor product.

In the short term, the 12" device from the range of WIDE format devices (IFP1200, MLFB: 6AV74661TA000AA0) is suitable as functionally compatible device.

The migration to the alternative solution entails significant software and design expenditure. The successor devices have other installation dimensions and a different resolution.

This phase-out declaration initiates the 5-year repair or spare parts obligation. This means all devices can still be repaired until at least July 1, 2023 or will be provided as spare parts.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit