×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109748854, Entry date: 07/04/2017
(1)
Rate

Sales and Delivery Release for SINEMA Server V14

  • Entry
  • Associated product(s)
Sales and delivery release of the new version V14 of the SINEMA Server network management software

Product description:


Figure: SINEMA Server V14 Key visual

The SINEMA SERVER software was specifically developed for industrial applications. It enables you to fully visualize and monitor networks. Using SNMP and simultaneous diagnostics with SIMATIC and PROFINET mechanisms, you can map many aspects of plant diagnostics with a single tool. The acquired data is stored in a long-term archive and can be evaluated and displayed as necessary. The configured network diagnostics can also be seamlessly integrated into HMI/SCADA systems (e.g. WinCC, PCS7) via OPC UA and Web mechanisms.

General features:

  • Inventory of all network nodes
  • Topological representation of the network
  • Reading of status information
  • Evaluation and presentation of diagnostic states
  • Display of statistics over any period of time
  • Validation of network parameters
  • Forwarding data to other systems
  • Configuration of devices by CLI / firmware management

New functions compared to V13 SP2:

  • Monitoring
    • NAT 1:1 monitoring via NAT V2 (NATv2.MIB)
    • Improved mechanism for checking device availability
    • Support IPv6 Basis
  • Management
    • FW download also for SCALANCE XR300 WG and XF204-2BA
  • Topology
    • Innovated topology based on HTML5 (no Java runtime required)
    • Optimized and improved topology
      • Automatic arrangement of the devices in the topology
      • Simplified topology view with 2 modes (Online / Edit)
      • Change of the position of devices in the topology
  • System
    • Support for Windows 10 Pro / Enterprise version 1607/1703 (64-bit)
  • Resolution of incidents
    • Correction of SSA-275839 : Denial-of-service vulnerability in industrial products
    • Correction of SSA-701708: Local Privilege Escalation in Industrial Products

Contains security-related improvements which improve robustness. An upgrade is recommended.

Ordering data:

Delivery of SINEMA Server V14 starts July 3, 2017.

Product name

Article number

Type of delivery

SINEMA Server 50 (V14)

6GK1781-1BA14-0AA0

DVD

SINEMA Server 50 (V14)

6GK1781-1BA14-0AK0

Download (OSD)

SINEMA Server 100 (V14)

6GK1781-1DA14-0AA0

DVD

SINEMA Server 100 (V14)

6GK1781-1DA14-0AK0

Download (OSD)

SINEMA Server 250 (V14)

6GK1781-1JA14-0AA0

DVD

SINEMA Server 250 (V14)

6GK1781-1JA14-0AK0

Download (OSD)

SINEMA Server 500 (V14)

6GK1781-1TA14-0AA0

DVD

SINEMA Server 500 (V14)

6GK1781-1TA14-0AK0

Download (OSD)

SINEMA Server Upgrade (V14)

6GK1781-2AA14-0AA0

DVD

SINEMA Server Upgrade (V14)

6GK1781-2AA14-0AK0

Download (OSD)


Note on Online Software Delivery (OSD) type of delivery:

The Online Software Delivery type of delivery is not available in all countries.

More information on Online Software Delivery:

https://w3.siemens.com/mcms/topics/en/simatic/licenses/Pages/Default.aspx

Note on migration from V13 / V13 SP1 / V13 SP2 to V14:

Projects of SINEMA Server V13 / V13 SP1 / V13 SP2 can be migrated to SINEMA Server V14.

Projects of earlier SINEMA Server versions (V11 or V12) cannot be migrated to SINEMA Server V14.

An upgrade is limited to the license.

Supported migration steps to V14:

from V13 SP2 to V14

Hardware requirements:


Minimum requirements

Recommended requirements

Minimum requirements under VMware ESXi V6.0 Update 2

Recommended requirements under VMware ESXi V6.0 Update 2

Processor

Intel Core i5 (4 cores) with 2.4 GHz or equivalent

Intel Core i7 (8 cores) with 3 GHz or equivalent

2 cores with 2.4 GHz or equivalent

8 cores with 3 GHz or equivalent

RAM

8 GB

8 GB

8 GB

8 GB

Network adapter

1

1

Note: SINEMA Server supports up to four network adapters.

1

Type: "E1000"

1

Type: "E1000"

Note: SINEMA Server supports up to four network adapters.

Hard disk space requirement

approx. 10 GB*

approx. 50 GB*

approx. 10 GB*

approx. 50 GB*

* The specified capacity also includes space for the anticipated

archive data. The space requirement increases accordingly when you use additional programs

such as STEP 7.


Software requirements:

Supported operating systems

- Windows 7 (Professional / Ultimate / Enterprise) SP1 (64-bit)

- Windows Server 2008 R2 SP1 (64-bit)

- Windows 10 (Pro / Enterprise) Version 1607/1703 (64-bit)


Web browser

- Internet Explorer 11.0 or higher

- Firefox 42.0 or higher


Additional notes:

Please read the information on installation and usage in the following file.

Registrierung notwendig Liesmich.htm (79.9 KB) Registrierung notwendig Readme.htm (87.3 KB)

Additional information

Website: http://www.siemens.com/sinema-server




Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.