×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 109748867, Entry date: 07/06/2017
(1)
Rate

Type discontinuation SIMATIC S7-200 products

  • Entry
  • Associated product(s)
The following S7-200 products are discontinued as per Oct. 1, 2017 (milestone PM410). Thus, the stated products will be available as from Oct. 1, 2017, only as spare parts from our spare parts service.

New parts for the listed products must be ordered and delivered before Sep. 30, 2017.

Products affected by this discontinuation:

Product description

Order number

CPU 222 DC/DC/DC, 8 inputs/6 outputs

6ES7 212-1AB23-0XB0

CPU 222 AC/DC/relay 8 inputs/6 relays

6ES7 212-1BB23-0XB0

CPU 224 DC/DC/DC 14 inputs/10 outputs

6ES7 214-1AD23-0XB0

CPU 224 AC/DC/relay 14 Inputs/10 relays

6ES7 214-1BD23-0XB0

CPU 224XP DC/DC/DC 14 inputs/10 outputs

6ES7 214-2AD23-0XB0

CPU 224XPsi DC/DC/DC 14 inputs/10 outputs

6ES7 214-2AS23-0XB0

CPU 224XP AC/DC/relay 14 inputs/10 relays

6ES7 214-2BD23-0XB0

CPU 226 DC/DC/DC 24 inputs/16 outputs

6ES7 216-2AD23-0XB0

CPU 226 AC/DC/Relay 24 inputs/16 relays

6ES7 216-2BD23-0XB0

EM 221 digital input 8 x 24 VDC

6ES7 221-1BF22-0XA0

EM 221 digital input 16 x 24 VDC

6ES7 221-1BH22-0XA0

EM 222 digital output 8 x 24 VDC

6ES7 222-1BF22-0XA0

EM 222 digital output 8 x relays

6ES7 222-1HF22-0XA0

EM 223 24 VDC Digital Comb 4 inputs/4 outputs

6ES7 223-1BF22-0XA0

EM 223 24 VDC Digital Comb 4 inputs/4 outputs

6ES7 223-1HF22-0XA0

EM 223 24 VDC Digital Comb 8 inputs/8 outputs

6ES7 223-1BH22-0XA0

EM 223 24 VDC Digital Comb 8 inputs/8 relay outputs

6ES7 223-1PH22-0XA0

EM 223 24 VDC Digital Comb 16 inputs/16 outputs

6ES7 223-1BL22-0XA0

EM 223 24 VDC Digital Comb 16 inputs/16 relay outputs

6ES7 223-1PL22-0XA0

EM 223 24 VDC Digital Comb 32 inputs/32 outputs

6ES7 223-1BM22-0XA0

EM 223 24 VDC Digital Comb 32 inputs/32 relay outputs

6ES7 223-1PM22-0XA0

EM 231 analog input, 4 inputs

6ES7 231-0HC22-0XA0

EM 235 analog combination 4 inputs/1 output

6ES7 235-0KD22-0XA0

EM 232 analog output, 2 outputs

6ES7 232-0HB22-0XA0

EM 231 analog input RTD, 2 inputs

6ES7 231-7PB22-0XA0

EM 231 analog input thermocouple, 4 inputs

6ES7 231-7PD22-0XA0


The remaining S7-200 products, such as programming software, programming cable, individual extension modules and accessories, can still be ordered as new parts (milestone PM400).



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.