×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109748971, Entry date: 07/24/2017
(0)
Rate

Product cancellation / discontinuation: SIMATIC WinCC V6.x

  • Entry
  • Associated product(s)
Product cancellation / discontinuation is announced for the SIMATIC WinCC V6.x SCADA software, including the option packages and Powerpacks as of October 1, 2017.

Due to the new version of the SIMATIC WinCC SCADA software in the V7 product line, product cancellation / discontinuation is announced as of October 1, 2017 for SIMATIC WinCC V6.x, including option packages and Powerpacks. The same applies to the corresponding WinCC ASIA versions. The upgrade packages for version updates to a more recent WinCC version are not affected.

SIMATIC WinCC is currently available in V7.4 SP1 (see delivery release: 109745983)

The WinCC V6.x packages listed below will be deleted from the catalog and can then no longer be ordered.

 Registrierung notwendig  product_discontinuation_WinCC_V6.pdf (76,6 KB)