×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109749062, Entry date: 07/14/2017
(0)
Rate

Product discontinuation: SIPLUS HCS716I / HCS724I and HCS300I

  • Entry
  • Associated product(s)
The product range of SIPLUS HCS industrial heating control systems is being harmonized, and the SIPLUS HCS716I, HCS724I and HCS300I product series will be discontinued.

Until total discontinuation of product (P.M490), the products can still be ordered from the Org ID 10001539.

SIPLUS HCS716I:






SIPLUS HCS724I:




SIPLUS HCS300I:







Successor products:

The products HCS716I and HCS724I can be replaced with the SIPLUS HCS4200 and HCS4300 product series. There is no direct successor product for the HCS300I heating control system. A solution can be implemented with the SIMATIC IO system, e.g. ET200SP.

Additional information on SIPLUS HCS industrial heating control systems is available on the SIPLUS HCS homepage: http://www.siemens.com/Siplus-hcs


The following products are affected:

SIPLUS HCS716I:

MLFB no.

Rack hinged-frame

6BK1700-2AA00-0AA1

Rack mounting frame with flange

6BK1700-2AA10-0AA1

Rack mounting frame without flange

6BK1700-2AA70-0AA0

Rack mounting frame, slim-line version

6BK1700-2AA80-0AA0

Expansion rack slim-line version

6BK1700-3AA00-0AA0

LA716I power output

6BK1700-4BA80-0AA0

LA716IHP power output

6BK1700-4CA00-0AA0

Fan unit with 1 fan for expansion rack slim-line version

6BK1700-2GA10-0AA0

5A fuse for LA716I and LA724I power output modules

WKF:200021116

10A fuse for LA716I power output module

without (not in PMD)

Mating connector (8-pin) for LA716I / LA716I HP power outputs

A5E00507233

Mating connector (3-pin) for LA716I / LA716I HP mains connection

A5E30280233

Mating connector for power supply of fan unit with 1 fan

without (not in PMD)

SIPLUS HCS724I:

MLFB no.

Central processing unit ZA724I

6BK1700-2BA30-0AA0

LA724I power output

6BK1700-2BA00-0AA0

LA724ISSR power output

6BK1700-2BA10-0AA0

LA724IHP power output

6BK1700-4BA70-0AA0

NE724 line voltage sensing submodule

6ES7171-1XX00-6AA0

LM724 fan module

6ES7171-3AA00-0AA0

SM724I current transformer module

6BK1700-2BA40-0AA0

Busbar for connection between HCS724I modules

6ES7171-2XX00-6DA0

5A fuse for LA716I and LA724I power output modules

WKF:200021116

16A fuse for LA724I HP power output module

A5E01204540

Ribbon cable HCS724I for connecting 2nd row

6ES7171-1XX00-5AA0

Mating connector (8-pin) for LA724I / LA724I HP power outputs

WKF:40018384

Mating connector (2-pin) for 24 V supply LA724i SSR power output module

A5E00210675

Mating connector (16-pin) for connecting the current measuring module SM724I to LA724I SSR

A5E00210670

Mating connector (8-pin) for connecting the semiconductor switching device to LA724I SSR

A5E00043661

SIPLUS HCS300I:

MLFB no.

Basic unit (BU) DC=24V

6BK1700-3BA20-0AA0

Temperature measuring module (TM)

6BK1700-4BA60-0AA0

Digital output (DM)

6BK1700-2BA80-0AA0

Current measuring module (IM) 2.5 - 25 A

6BK1700-3BA30-0AA0

Current measuring module (IM) 10 - 100 A

6BK1700-3BA40-0AA0

Current measuring module (IM) 20 - 200 A

6BK1700-3BA50-0AA0

Current / voltage measuring module (UM) 2.4 - 25 A

6BK1700-3BA60-0AA0

Current / voltage measuring module (UM) 10 - 100 A

6BK1700-3BA70-0AA0

Current / voltage measuring module (UM) 20 A to 200 A

6BK1700-3BA80-0AA0

Decoupling module (DCM)

6BK1700-4BA40-0AA0

Connecting cable DM to SSR type 1 (70 cm)

6BK1700-2FA00-0AA0

Connecting cable DM to SSR type 2 (84 cm)

6BK1700-2FA10-0AA0







Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.