×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109749144, Entry date: 04/11/2019
(3)
Rate

SIMATIC Industry PC Panel Drivers and Tools

  • Entry
  • Associated product(s)
Download of the software "SIMATIC Industry PC Panel Drivers and Tools" (PDT)

Description
The software SIMATIC IPC Panel Drivers and Tools installs the "IPC Configuration Center" and optionally the software "IFP Ethernet Monitor". The existing displays and touch components are recognized automatically by the software.

The essential functions of the software are:

  • Simple dialog-driven installation
  • Easy configuration via the IPC Configuration Center
  • Adjustable brightness
  • Information about the system and the software
  • Configuration of the screen saver
  • Tools (WinMove and Right-click Trigger)
  • Touch settings for resistive touch and multi-touch

More functions are supported according to the device type. Details about the supported functions, possible operating systems and the hardware requirements are available in the device-specific operating manual of the software, see Table 02.

Use one of the versions of the software "Panel Drivers and Tools" (PDT) listed in Table 01 regardless of the operating system of your IPC and the associated screens.

Warning
If you are using SIMATIC IFP ETH devices, then please pay attention to the following notes about the software!

  Important Product Information A5E45345939 (543.0 KB)

Minimum required version of the software "Panel Drivers and Tools"
 

Used device typesOperating system Windows 7Operating system Windows 10
  • SIMATIC Panel PC
  • SIMATIC IFP

PDT V1.3

PDT V1.3

  • SIMATIC Panel PC
  • SIMATIC IFP
  • SIMATIC IFP ETH 1)
PDT ETH V1.3PDT ETH V1.4

Table 1
1) If you do not transfer the image signals via the Ethernet interface of a SIMATIC IFP ETH device, then to obtain better performance you can also use the PDT version without ETH support.

Download
>The software is subject to export restrictions. Download is authorized only for registered users.

"Panel Driver and Tools" software downloads
 

PDT versionDownloadFurther information
PDT ETH V1.4

 Download subject to export control  PDT_ETH_01.04.00.00_01.01.00.31.zip (254.4 MB)

SHA-256 checksum:
fd949985235289f45c5359acffb47c1cf90265b2df93d15230d16f9c146a42c3

Operating Manuals for PDT V1.4

Product information: 109762969

PDT ETH V1.3

 Download subject to export control  PDT_ETH_01.03.00.00_01.05.00.10.zip (236.5 MB)

SHA-256 checksum:
0c845faeaa6f8d2f6be02b1e69a767998d6f53243c6a0767679870a7cb7e6035

Operating Manuals for PDT V1.3
PDT V1.3

 Download unterliegt Exportcontrolle  PDT_01.03.00.00_01.03.00.22.zip (199,1 MB) 

SHA-256 checksum:
99019704cf18b34ea342ced2b38b42bca68d33c5130af28a5d857be7b8c56e83

Table 2

Note
The maximum number of industrial monitors you can connect to a SIMATIC IPC is given in Entry ID 109483774.
Information about SHA-256 is available in Entry ID 109483101.


Additional Keywords
Commissioning, Drivers


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.