×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109749156, Entry date: 02/14/2018
(0)
Rate

Delivery release for Rack PC SIMATIC IPC347E - Additional SSD configuration

  • Entry
  • Associated product(s)
Effective immediately, an additional configuration for the Rack PC SIMATIC IPC347E is released for delivery. The version offers 8 GB RAM of work memory as well as a 256 GB SSD mass memory and can also be supplied ex stock.






SIMATIC IPC347E

 

The Rack PC SIMATIC IPC347E is characterized by high performance at an optimized price and will be available in 7 in-stock versions. The two new configurations extend the existing versions for applications with higher requirements on system performance and data memory.

Overview of SIMATIC IPC347E configurations

Configuration  1 6 7
 Article no. 6AG4012-1AA10-0XX0 6AG4012-1AA21-0XX06AG4012-1CA21-0XX0  6AG4012-1CA21-0BX06AG4012-1AA21-0BX0 6AG4012-1CB31-0BX0         6AG4012-1CE31-0BX0
 Chipset H81 
 Processor Intel Pentium G3420 Intel Core i5-4570S Intel Pentium G3420  Intel Core i5-4570S 
 RAM 2 GB 4 GB8 GB 
 HDD 500 GB  1 TB 
 SSD  - 256 GB
 ODD - DVD±R/RW
 Operating system  -

Windows 7 Ultimate, 64-bit, MUI, SP1                                

 



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.