×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109749237, Entry date: 11/15/2017
(2)
Rate

Delivery release SIMATIC IPC377E Basic Panel PC

  • Entry
  • Associated product(s)
The SIMATIC IPC377E Basic Panel PC for cost-optimized solutions in the industrial environment is released for sale effective immediately - delivery ex stocks.



SIMATIC IPC377E Basic Panel PC


The SIMATIC IPC377E Basic Panel PC is based on the Intel Celeron processor technology and represents a new IPC platform which has been specifically developed for cost-optimized, PC-based applications in the industrial and industry-related environments. The SIMATIC IPC377E Panel PC is characterized by industrial touch displays in the sizes 12", 15" and 19 "as well as a variety of interfaces. Fast availability from stock and the fanless industrial design round off the concept.

Highlights

Latest PC technology

  • Intel Celeron Quad Core processor (N3160, 1.6 GHz)
  • 4 GB work memory – expandable up to 8 GB
  • 1 x mPCIe and 1x mSATA for flexible extensions

  • Connection of 2 additional displays possible

Industrial displays with modern design

  • Analog resistive touch displays in widescreen format in sizes 12", 15" and 19"

  • Flexible installation – horizontal or vertical, built-in or VESA

  • Metal surround for protection from damage

Multiple interfaces

  • 4x COM (RS 232/RS 485/RS 422)
  • 4x USB – 2 of which are USB 3.0
  • 2 x Gbit LAN (teaming-capable)
  • 1 x DisplayPort & 1 x VGA

Made for Industry & SIMATIC quality

  • Fanless, closed industrial design (front IP65, IP40 enclosure)
  • Run-in tested for fast and smooth commissioning
  • Certified for worldwide use

Low-cost solutions and fast availability

  • Ideal platform for cost-optimized PC and HMI applications in the industrial environment
  • Attractive packages with SIMATIC HMI software
  • Directly available from stock

Product features of SIMATIC IPC377E – An overview

The SIMATIC IPC377E is offered in six configurations directly from stock.


SIMATIC IPC377E

Article No.

6AV7230-0CA20-0BA0

6AV7230-0DA20-0BA0

6AV7230-0EA20-0BA0

6AV7230-0CA20-1BA0

6AV7230-0DA20-1BA0

6AV7230-0EA20-1BA0

Display size
(analog-resistive touch)

12"

15"

19"

12"

15"

19"

Resolution

1280 x 800

1366 x 768

1366 x 768

1280 x 800

1366 x 768

1366 x 768

CPU technology

Intel Celeron Quad Core – (N3160); 1.6 GHz, burst frequency 2.24 GHz

Work memory

4 GB (support for up to 8 GB RAM)

Ethernet interfaces

2 x 10/100/1000 Ethernet RJ45

Serial interfaces

 2x RS 232 / 422 / 485 (switchable)

2x RS 232

Expansion options (internal)

1x full size mSATA / 1x half size mPCIe

USB

4x USB 2.0
2x USB 3.0

Graphics interfaces


1x DisplayPort
1x VGA

Audio

In / Out

Mass storage

500 GB HDD

Operating system

(pre-installed, activated)

-

Windows 7 Ultimate SP1, 64-bit, MUI

Power supply

24 V DC

Cooling

Fanless

Degree of protection

Front (built-in installation): IP65
enclosure (VESA installation): IP40

Certificates

CE
available soon: UL, BSMI, KC





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.