×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109749302, Entry date: 07/25/2017
(1)
Rate

SIPLUS extreme – temperature extension ET 200SP to -40 °C

  • Entry
  • Associated product(s)
The following products of the SIPLUS ET 200SP product family from the SIPLUS extreme product range are being released for operation at -40 °C without complying with the startup temperature of -25 °C.

The SIPLUS extreme product range features refined components on the basis of Siemens Industry standard products.

New/replacement products:


Description

Temp.

SIPLUS order number

Based on
order number

SIPLUS ET 200SP BA 2XFC PN

-40 °C … 70 °C

6AG1193-6AF00-7AA0

6ES7193-6AF00-0AA0

SIPLUS ET 200SP BA 2xRJ45

-40 °C … 70 °C

6AG1193-6AR00-7AA0

6ES7193-6AR00-0AA0

SIPLUS ET 200SP BU15-P16+A0+2B

-40 °C … 70 °C

6AG1193-6BP00-7BA0

6ES7193-6BP00-0BA0

SIPLUS ET 200SP BU15-P16+A0+2D

-40 °C … 70 °C

6AG1193-6BP00-7DA0

6ES7193-6BP00-0DA0

SIPLUS ET 200SP BU15-P16+A0+2D/T

-40 °C … 70 °C

6AG1193-6BP00-7DA1

6ES7193-6BP00-0DA1

SIPLUS ET 200SP BU15-P16+A10+2B

-40 °C … 70 °C

6AG1193-6BP20-7BA0

6ES7193-6BP20-0BA0

SIPLUS ET 200SP BU20-P12+A0+4B TYP B1

-40 °C … 70 °C

6AG1193-6BP20-7BB1

6ES7193-6BP20-0BB1

SIPLUS ET 200SP BU15-P16+A10+2D

-40 °C … 70 °C

6AG1193-6BP20-7DA0

6ES7193-6BP20-0DA0

SIPLUS ET 200SP BU20-P6+A2+4D

-40 °C … 60 °C

6AG1193-6BP20-7DC0

6ES7193-6BP20-0DC0

SIPLUS ET 200SP server module

-40 °C … 70 °C

6AG1193-6PA00-7AA0

6ES7193-6PA00-0AA0

SIPLUS ET 200SP AI 4xU/I 2-wire ST

-40 °C … 70 °C

6AG1134-6HD00-7BA1

6ES7134-6HD00-0BA1

SIPLUS ET 200SP AQ 4xU/I ST

-40 °C … 70 °C

6AG1135-6HD00-7BA1

6ES7135-6HD00-0BA1

SIPLUS ET 200SP AI 4xI 2-/4-wire ST

-40 °C … 70 °C

6AG1134-6GD00-7BA1

6ES7134-6HD00-0BA1

SIPLUS ET 200SP DQ 16x24VDC/0.5A ST

-40 °C … 70 °C

6AG1132-6BH00-7BA0

6ES7132-6BH00-0BA0

SIPLUS ET 200SP DQ 8X24VDC/0.5A HF

-40 °C ... 70 °C

6AG1132-6BF00-7CA0

6ES7132-6BF00-0CA0

SIPLUS ET 200SP DQ 4x24VDC/2A ST

-40 °C ... 70 °C

6AG1132-6BD20-7BA0

6ES7132-6BD20-0BA0

SIPLUS ET 200SP DI 8XNAMUR HF

-40 °C ... 70 °C

6AG1131-6TF00-7CA0

6ES7131-6TF00-0CA0

SIPLUS ET 200SP DI 4X120..230VAC ST

-40 °C ... 70 °C

6AG1131-6FD00-7BB1

6ES7131-6FD00-0BB1

SIPLUS ET 200SP DI 16x24VDC ST

-40 °C ... 70 °C

6AG1131-6BH00-7BA0

6ES7131-6BH00-0BA0

Area of application

Ambient conditions

Relative humidity

100% RH - condensation permissible - no commissioning in condensed state

Biologically active substances

Compliance with EN 60721-3-3, Class 3B2 mold and fungal spores (except for fauna) 2)

Chemically active substances

Compliance with EN 60721-3-3, Class 3C4
including salt mist 1) 2)

Mechanically active substances

Compliance with EN 60721-3-3, Class 3S4
including sand, dust 2)

Air pressure - Installation altitude

1080 hPa ... 795 hPa (-1000 m ... +2000 m)³

1) Continuous load: in accordance with EN 60721-3-3, Class 3C4
Limit (max. 30 min/d): in accordance with EN60721-3-3, Class 3C4

2) The supplied plug covers must remain in place over the unused interface when operated
in atmospheres containing corrosive gases.

³)

Tmin ... Tmax at 1080 hPa ... 795 hPa (-1000 m ... +2000 m) //

Tmin ... (Tmax – 10K) at 795 hPa ... 658 hPa (+2000 m ... +3500

m) // Tmin ... (Tmax – 20K) at 658 hPa ... 540 hPa (+3500 m ...+5000 m)

Information on SIPLUS products is available at: www.siemens.com/siplus-extreme

If you have any other questions, please contact your SIMATIC partner at your local Siemens office.

www.siemens.com/partnerprogram


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit