Delivery release for SIMATIC S7 F ConfigurationPack V5.5 SP13
-
Entry
-
Associated product(s)
General
The F-configuration tool is part of S7 Distributed Safety and S7 F Systems. It provides the fail-safe modules in the hardware config of STEP 7 V5.
The SIMATIC S7 F ConfigurationPack V5.5 SP13 is now available for download.
Highlights
- Microsoft Windows 10 support
- Support of fail-safe module ET 200SP F-DQ 8 x 24VDC 0.5 A PP
- Support of IM155-6PN High Speed and common operation of fail-safe ET 200SP modules
- SIMOTION I-Device support improvement
- Shared device for multicomputing
- Improvements for CPU 317 TF and F configurations with drives
- Silent installation support
Software requirements
STEP 7 | V5.5 SP1 or higher - If CFC is installed, CFC V6.0 or higher |
- To use ET 200SP, STEP 7 V5.5 SP4 HF5 or higher | |
- To use ET 200SP for multicomputing with max. 4 CPUs, STEP 7 V5.5 SP4 HF6 or higher | |
Operating system | MS Windows 7 SP1 64 bit (Ultimate, Professional or Enterprise) |
MS Windows 10 Pro Version 1607 64 bit | |
MS Windows 10 Enterprise Version 1607 64 bit | |
MS Windows 10 Enterprise 2015 LTSB 64 bit | |
MS Windows 10 IoT Enterprise 2015 LTSB 64 bit (for IPC/PG) | |
MS Windows Server 2008 R2 StdE SP1 64 bit | |
MS Windows Server 2012 R2 StdE 64 bit | |
MS Windows Server 2016 64 bit standard |
For this purpose, observe the operating systems released for the STEP 7 version.
S7 F ConfigurationPack V5.5 SP13 together with S7 F-FH systems
When using the S7 F ConfigurationPack V5.5 SP13 along with S7 F-FH systems, the following software packets must be available on the ES/OS:
- S7 F Systems V6.1 or higher
- S7 F device integration pack V6.2 or higher
S7 F ConfigurationPack V5.5 SP13 together with PCS 7
When using the S7 F ConfigurationPack V5.5 SP13 along with PCS 7, the following software packets must be available on the ES/OS:
- PCS7 V8.0 SP2 or higher
Further information on System requirements can be found in the readme file of the S7 F ConfigurationPack V5.5 SP13.
Software download
The S7 F ConfigurationPack V5.5 SP13 can be downloaded using the following entry ID:
- S7 F ConfigurationPack V5.5 SP13 (109749365)
Readme file
In the accompanying readme file, you will find additional information on the S7 F ConfigurationPack V5.5 SP13. You can view this file in the portable document format (.pdf).
- German
- Spanish
- Italian
- Chinese
Entry belongs to product tree folder(s):
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-300 Fail-safe digital/analog I/O modules
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Advanced Controller S7-400 CPUs Fault-tolerant CPUs
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC PLC Distributed Controller Based on ET 200S Central processing units Failsafe CPU IM151-8 F PN/DP CPU
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC I/O systems ET 200 systems for the cabinet ET 200SP I/O Modules Fail-Safe I/O Modules Digital fail-safe input modules
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC I/O systems ET 200 systems for the cabinet ET 200SP I/O Modules Fail-Safe I/O Modules Digital fail-safe output modules
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC I/O systems ET 200 systems for the cabinet ET 200SP I/O Modules Fail-Safe I/O Modules Fail-Safe Special Modules
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC I/O systems ET 200 systems for the cabinet ET 200S Fail-safe I/O modules PM-E F PROFIsafe F power modules
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC I/O systems ET 200 systems for the cabinet ET 200S Fail-safe I/O modules Fail-safe electronic modules
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC I/O systems ET 200 systems for the cabinet ET 200S Terminal Modules for ET 200S Motor Starters and Frequency Converters
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC I/O systems ET 200 systems for the cabinet ET 200iSP F-Digital-/Analogbaugruppen
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC I/O systems ET 200 systems without cabinet ET 200pro Interfacemodule Interface modules IM 154-3 PN and IM154-4 PN
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC I/O systems ET 200 systems without cabinet ET 200pro I/O Modules Fail-safe modules
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC I/O systems ET 200 systems without cabinet ET 200eco Fail-safe Modules
- Automation Technology Automation Systems Industrial Automation Systems SIMATIC Software for SIMATIC Controller STEP 7 V5.x Options for programming and design Distributed Safety Software
- Automation Technology Products for specific requirements Automatision technology for extreme conditions SIPLUS extreme Industrial Automation Systems SIPLUS IO systems SIPLUS ET 200 Systems for the Cabinet ET 200S SIPLUS Fail-Safe I/O Modules
- Automation Technology Products for specific requirements Automatision technology for extreme conditions SIPLUS extreme Industrial Automation Systems SIPLUS IO systems SIPLUS ET 200 Systems for the Cabinet ET 200SP
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry