×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109749426, Entry date: 11/24/2015
(0)
Rate

Diagnostic block for F-CM AS-i Safety ST in ET 200SP with visualization via HMI or web browser

  • Entry
  • Associated product(s)
Block package for the diagnostics of AS-i Safety, including visualization on HMI panels or web browser (discontinued version).

This diagnosis package has been replaced. We recommend to use the updated version, see 109479103

The presented diagnostic block for F-CM AS-i Safety ST is still provided for compatibility reasons.

A diagnostics package is offered for free download for the comfortable diagnostics of the failsafe ET 200SP module F-CM AS-i Safety ST on a SIMATIC controller.

The package comprises program libraries for configuration via STEP 7 V5.5 or STEP 7 V13 (TIA Portal) for an S7-300/S7-400 or S7-1500 controller as well as screens for an HMI panel or a web browser.

The screens are available in German and English. The operator can alternate between the supported languages as required. The screens for the HMI panels can be easily adjusted via the WinCC configuration and conveniently expanded by further languages. 


Visualization of diagnostics of the ET 200SP module F-CM AS-i Safety ST

The S7 program automatically reads out the diagnostics information from one or several modules F-CM AS-i Safety ST and saves them in a data block of the CPU. The data are collected by the connected HMI panel and visualized in the form of diagnostics screens. When using CPUs with integrated web server, the diagnostics screens can for instance also be output to a PC monitor via a web browser.

The diagnostic block is available for STEP 7 V5.5 and STEP 7 V13 SP1 (TIA-Portal). Through this a variety of combination possibilities of controllers and visualization is the result, in which the functional principle is identical in every combination:

  • STEP 7 V5.5 with WinCC flexible (e.g. S7-300 and MP277 10”) or as web browser option

  • STEP 7 V13 SP1 (TIA-Portal) with TIA WinCC Advanced and S7-300/S7-416 and also system related controllers (e.g. WinAC RTX) and  Multi-/Mobile-Panel  (e.g. S7-300 and MP277 10”) or as web browser option

  • STEP 7 V13 SP1 (TIA-Portal) with TIA WinCC Advanced and S7-300/S7-416 and also system related controllers and Basic/Comfort Panel  (e.g. S7-300 and TP700 7“) or as web browser option

  • STEP 7 V13 SP1 (TIA-Portal)  with TIA WinCC Advanced and S7-1500 and also system related controllers (e.g. ET 200SP CPU) and Basic/Comfort Panel (e.g. S7-1500 and TP700 7“) or as web browser option

 

Diagnostic block with visualization through HMI for F-CM AS-i Safety ST

Documentation:
 Registrierung notwendig  FCM_DIAG_V1_0_EN.pdf (1,4 MB)

Download of the des diagnostic block:
 Registrierung notwendig  FCM_DIAG.zip (10,0 MB)
SHA-256 cheksum:  Registrierung notwendig  CODE_FCM_DIAG.txt (1 KB)
Information about SHA-256: 109483101

Diagnostic block with visualization through webserver for F-CM AS-i Safety ST

Documentation:
 Registrierung notwendig  FCM_DIAG_WEB_V1_0_EN.pdf (1,5 MB)

Download of the des diagnostic block:
 Registrierung notwendig  FCM_DIAG_WEB.zip (6,9 MB)
SHA-256 cheksum:  Registrierung notwendig  CODE_FCM_DIAG_WEB.txt (1 KB) 
Information about SHA-256 109483101

Further information

Updated version of diagnostic block for CM AS-i Master ST and F-CM AS-i Safety ST in ET 200SP with visualization via HMI or web browser 109479103

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.